StarTech.com

10 ft Ultra Thin USB VGA 2-in-1 KVM Cable

Connect VGA video and USB using a single thin KVM cable

Product ID: SVECONUS10

  • Single cable design connects VGA, USB keyboard and Mouse
  • Connectors are color coded to PC99 specifications for easy installation
  • Video cable is constructed of mini-coax wire for excellent picture clarity
18,99 € EUR exc VAT
20,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Length 3 m [10 ft]
Weight of Product 259 g [9.1 oz]
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 29 cm [11.4 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 266 g [9.4 oz]
What's in the Box
Included in Package 1 - 10ft Thin USB VGA 2-in-1 KVM Cable

Certifications