StarTech.com

KM Switch Cable with File Transfer for Mac and PC - USB 2.0

Control and transfer files between two Windows® and/or Mac® systems using a single keyboard and mouse

Product ID: SVKMS2

  • Keyboard and mouse sharing between 2 computers
  • Compatible with Windows® and Mac® systems
  • Simple switching between systems via mouse movement, or hot-keys
View More
  • Drag and drop file transfer
  • Copy and paste text between systems
  • Plug-and-Play, no software/driver CD required
44,99 € EUR exc VAT
48,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cables Included Yes
Chipset ID MCT - WH88
Daisy-Chain No
KVM Ports 2
PC Interface USB
Rack-Mountable No
Performance
Hot-Key Selection Yes
IP Control No
Maximum Number of Users 1
On-Screen Display No
Connector(s)
Host Connectors 2 - USB Type-A (4 pin) USB 2.0 Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2012, 2012-R2, 2016, 2019
Mac OS 10.6 to 10.14
Indicators
LED Indicators 2 - Power / Link
Power
Power Source USB-Powered
Environmental
Humidity 85% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Material Plastic
Product Height 1.1 cm [0.5 in]
Product Length 1.8 m [6 ft]
Product Width 18.5 mm [0.7 in]
Weight of Product 40 g [1.4 oz]
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 17.8 cm [7 in]
Package Width 15.9 cm [6.3 in]
Shipping (Package) Weight 116 g [4.1 oz]
What's in the Box
Included in Package 1 - Keyboard Mouse Sharing Cable
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2012, 2012-R2, 2016, 2019
Mac OS 10.6 to 10.14

Certifications

Related Products

2 Port USB VGA Cable KVM Switch with Audio
SV215MICUSBA
2 Port USB VGA Cable KVM Switch with Audio

Control 2 VGA and USB computers from a single console with this all in one cable KVM

66,99 € exc VAT
72,35 € inc VAT