StarTech.com

4 Port USB DVI KVM Switch with DDM Fast Switching Technology and Cables

Control 4 DVI, USB-equipped PCs with a single peripheral set, with USB Dynamic Device Mapping to avoid switching lag-time

Product ID: SV431DVIUDDM

  • USB DDM technology and Dual-Core design for lag-free switching
  • Supports HD resolutions up to 1920x1200
  • Supports DDC copy and emulation to all ports
View More
  • Includes four 6ft KVM Cables (USB/DVI)
  • Integrated 2-port USB 2.0 hub
  • One-touch selectable Hot-keys and front panel push-button computer selection
  • No drivers or software required
390,99 € EUR exc VAT
422,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB
PC Video Type DVI
Rack-Mountable No
Performance
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 1920x1200
Maximum Number of Users 1
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - DVI-I (29 pin) Female
4 - USB B (4 pin) Female
Other Interface(s) 1 - RJ-45 Female
2 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No additional software or drivers required
Indicators
LED Indicators 4 - PC Selection Indicators
4 - Hot-Key Selection Indicators
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 100 - 240 AC
Output Current 2.0A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH (Non-Condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -30°C to 70°C (-22°F to 158°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.2 cm [0.9 in]
Product Length 66 mm [2.6 in]
Product Width 13.8 cm [5.4 in]
Weight of Product 1.1 kg [2.5 lb]
Packaging Information
Package Height 13.1 cm [5.2 in]
Package Length 25.5 cm [10 in]
Package Width 35 cm [13.8 in]
Shipping (Package) Weight 3.4 kg [7.6 lb]
What's in the Box
Included in Package 1 - KVM Switch
4 - 6ft DVI-D USB KVM Cables
1 - Firmware Upgrade Cable
1 - Universal Power Adapter (NA/UK/EU)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Port USB VGA KVM Switch with DDM Fast Switching Technology and Cables
SV231USBDDM
2 Port USB VGA KVM Switch with DDM Fast Switching Technology and Cables

Control 2 VGA, USB-equipped PCs with a single peripheral set, with USB Dynamic Device Mapping to avoid switching lag-time

280,99 € exc VAT
303,47 € inc VAT

Accessories