StarTech.com

4-Port Dual-Monitor DVI KVM Switch with USB 3.0 Hub

USB 3.0 KVM Switch | TAA Compliant | 1920 x 1200 Digital Resolution | Stereo Audio & Mic

Product ID: SV431DD2DU3A

  • KVM switch box controls up to 4 multimedia computers from 1 workstation​
  • TAA compliant for government GSA schedule purchases
  • Improve productivity with support for a dual-monitor workstation
View More
  • Easily share peripherals with integrated 2-port USB 3.0 hub
  • Achieve better picture quality with digital DVI resolutions of 1920x1200
586,99 € EUR exc VAT
633,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 2
PC Interface USB 3.0
PC Video Type DVI
Rack-Mountable No
Performance
Auto Scan 10, 20, 30, 40, 50, and 60 seconds
DVI Support Yes - Single Link
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 2048 x 1536 @ 85Hz
Maximum Data Transfer Rate 5 Gbps
Maximum Digital Resolutions 1920 x 1200 @ 60Hz
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Supported Resolutions Minimum 640 x 480
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 2 - DVI-I (29 pin) Female Output
2 - USB Type-A (4 pin; HID Port) USB 1.1 Female Input
2 - USB 3.1 USB Type-A (9 pin, Gen 1, 5 Gbps) Female
1 - 3.5 mm Mini-Jack (3 Position) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Output
Host Connectors 8 - DVI-I (29 pin) Female Input
4 - 3.5 mm Mini-Jack (3 Position) Female Input
4 - 3.5 mm Mini-Jack (3 Position) Female Output
4 - USB 3.1 USB Type-B (9 pin, Gen 1, 5 Gbps) Female
Indicators
LED Indicators 4 - Red
4 - Green
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 9V DC
Plug Type M
Power Consumption (In Watts) 18 W
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH, Non-condensing
Operating Temperature 0~40 degree C
Storage Temperature -20~60 degree C
Physical Characteristics
Color Black
Material Steel
Product Depth 100 mm [3.9 in]
Product Height 6.6 cm [2.6 in]
Product Length 0 mm [0 in]
Product Width 25.3 cm [10 in]
Weight of Product 1.3 kg [2.9 lb]
Packaging Information
Package Height 19.1 cm [7.5 in]
Package Length 26.8 cm [10.6 in]
Package Width 16 cm [6.3 in]
Shipping (Package) Weight 300 g [10.6 oz]
What's in the Box
Included in Package 1 - KVM switch
1 - universal power adapter (NA/JP, EU, UK, ANZ)
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz
SV231DPDDUA2
2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz

Access two dual-monitor computers and two shared USB peripherals from a single workstation

501,99 € exc VAT
542,15 € inc VAT
4-Port HDMI KVM Switch - USB 3.0 - 1080p
SV431HDU3A2
4-Port HDMI KVM Switch - USB 3.0 - 1080p

Control four HDMI computers using a single console, with a built-in USB 3.0 hub for sharing additional peripheral devices

504,99 € exc VAT
545,39 € inc VAT
2 Port USB HDMI Cable KVM Switch with Audio and Remote Switch – USB Powered
SV211HDUA
2 Port USB HDMI Cable KVM Switch with Audio and Remote Switch – USB Powered

Control two HDMI®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

118,99 € exc VAT
128,51 € inc VAT
4-Port Dual-Monitor Dual-Link DVI KVM Switch with USB 3.0 Hub
SV431DL2DU3A
4-Port Dual-Monitor Dual-Link DVI KVM Switch with USB 3.0 Hub

DVI KVM Switch | TAA Compliant | 2560 x 1600 Digital Resolution | Stereo Audio

824,99 € exc VAT
890,99 € inc VAT

Accessories