StarTech.com

16-Port Rackmount KVM Console with 17” Display

KVM Console | 1U | VGA | 1280x1024 | Cables & Mounting Hardware Included

Product ID: RKCONS1716K

  • Maximize your server rack space with a 1U rackmount design
  • Intuitive system integration with direct support for up to 16 servers
  • Ready to use with built-in touchpad and keyboard
View More
  • Save money and rack space with a cost-effective 1U rackmount LCD console
  • Set up easily with all necessary mounting brackets, cables and screws included
1 976,99 € EUR exc VAT
2 135,15 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
Display Size 17in
Front Door Key Lock No
KVM Ports 16
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB
PC Video Type VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio 5:4
Brightness 250 cd/m²
Color Depth 8-bit, 16.7M colors
Contrast Ratio 1000:1
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 1280 x 1024
Maximum Number of Users 1
MTBF 50, 000 Hrs
On-Screen Display Yes
Pixel Pitch Support 0.264 x 0.264 mm
Port Selection Support Push Button, Hotkeys, and OSD (On Screen Display)
Response Time 5ms
Supported Resolutions Resolutions up to 1280 x 1024 @ 60Hz
Viewing Angle 170° (H), 160° (V)
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female Output
2 - USB Type-A (4 pin) USB 2.0 Female Input
2 - PS/2 (6 pin, Mini-DIN) Female Input
Host Connectors 16 - VGA (15 pin, High Density D-Sub) Female Input
Other Interface(s) 1 - 15 Pin High Density D-Sub Female Input
Indicators
LED Indicators 16 - Green/Red - Online/Selected LED
Power
Input Current 1.5A
Input Voltage 100 - 240 AC
Power Consumption (In Watts) 23W
Power Source International Power Cords
Environmental
Humidity 10 ~ 80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 6 ft
Color Black
Enclosure Type Steel
Maximum Mounting Depth 90 cm [35.4 in]
Minimum Mounting Depth 56 cm [22 in]
Product Height 4.3 cm [1.7 in]
Product Length 58.1 cm [22.9 in]
Product Width 44.8 cm [17.6 in]
Weight of Product 13.7 kg [30.3 lb]
Packaging Information
Package Height 18.5 cm [7.3 in]
Package Length 76.5 cm [30.1 in]
Package Width 61.5 cm [24.2 in]
Shipping (Package) Weight 21 kg [46.4 lb]
What's in the Box
Included in Package 1 - KVM Console
16 - KVM Cables
8 - M5 Cage Nuts
8 - M5 Screws
5 - Regional Power Cords (NA, JP, UK, EU, ANZ)
2 - Mounting Rails
1 - Quick-Start Guide

Certifications

Related Products

1U Single-Port KVM Console for Server Rack - 19 in.
RKCONS1901
1U Single-Port KVM Console for Server Rack - 19 in.

Control your server or KVM switch from a centralized rack console

1 272,99 € exc VAT
1 374,83 € inc VAT
17
RKCONS17HD
17" HD Rackmount KVM Console - 1 Port

Control your server or KVM switch from a centralized HD KVM console

1 484,99 € exc VAT
1 603,79 € inc VAT
Single-Port Rackmount KVM Console with 17” Display
RKCONS1701
Single-Port Rackmount KVM Console with 17” Display

KVM Console | 1U | VGA | 1280x1024 | Cable & Mounting Hardware Included

1 156,99 € exc VAT
1 249,55 € inc VAT
8-Port Rackmount KVM Console for Server Rack - 19 in. - 1U
RKCONS1908K
8-Port Rackmount KVM Console for Server Rack - 19 in. - 1U

Control your server or KVM switch from a centralized LCD KVM drawer

1 889,99 € exc VAT
2 041,19 € inc VAT
16-Port KVM Console for Server Rack - 19 in. - 1U
RKCONS1916K
16-Port KVM Console for Server Rack - 19 in. - 1U

Control your server or KVM switch from a centralized rack-mount KVM console

2 092,99 € exc VAT
2 260,43 € inc VAT

Accessories