StarTech.com

Wall-Mount Bracket for Shallow Rack-Mount Equipment - Solid Steel - 12U

Mount equipment that is up to 12 inches deep, such as patch panels or network switches, to your wall

Product ID: WALLMNT12

  • Improve efficiency in your office or server room by mounting shallow equipment to the wall
  • Sturdy installation of mission critical equipment with solid steel design
  • Hassle-free setup with wall mounting holes spaced 16 in. apart, matching standard dry-wall framework
View More
  • Cage nuts and screws included
  • Rear access panel for cable management
  • 12U wall-mount design
134,99 € EUR exc VAT
145,79 € EUR inc VAT

Overview

This wall-mount bracket provides 12U of space for mounting shallow rack-mount equipment that's 12 in. deep or less to the wall, such as patch panels or network switches.

Improve efficiency and accessibility in your workspace

The 12U rack optimizes your working space by efficiently mounting your shallow equipment on your wall instead of taking up desk space or other usable surface areas. It’s the perfect solution for your space-limited SoHo (small office, home office) environment or server room because it doesn’t take up any floor space. 

Ensure a secure and hassle-free installation

The wall rack is constructed of solid steel to ensure a sturdy and safe mounting solution for your mission-critical equipment.  Also, because the wall-mount rack's mounting holes are positioned 16 in. apart, it exactly matches standard drywall construction framework to ensure simple and secure wall-stud anchoring. The rack also features a rear access panel that can be used to easily run cabling into the rack.

Cage nuts and screws are included with the wall-mount bracket, to save you the hassle of sourcing separate mounting hardware.

If you're looking for a shallow mounting solution with fewer rack units, StarTech.com also offers a 6U wall-mount bracket, and an 8U wall-mount bracket.

The WALLMNT12 is backed by a StarTech.com lifetime warranty and free lifetime technical support.

Applications

Mount equipment that is up to 12 inches deep on your wall

Organize cabling or equipment in your network closet, wiring closet, back office or IDF

Save space in your SoHo (small office, home office) or server room, by mounting equipment to the wall instead of taking up floor space

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Adjustable Mounting Rails No
Cable Management No
Casters No
Fan(s) No
Frame Type Open Frame
Front Door Construction Open
Industry Standards EIA-310-D
Ladder Type L-Shape
Mounting Holes Square
Number and Type of Included Cage Nuts 36 - M5
Rack Type 2-Post
Tools Included No
U Height 12U
U Markings No
Wallmountable Yes
Performance
Weight Capacity (Stationary) 56.7 kg [125.3 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
Internal Depth 343 mm [13.5 in]
Internal Height 520.7 mm [20.5 in]
Internal Width 492 mm [19.4 in]
Minimum Mounting Depth 350 mm [13.8 in]
Product Height 541 mm [21.3 in]
Product Length 349.2 mm [13.7 in]
Product Weight 8.7 kg [19.2 lb]
Product Width 499 mm [19.6 in]
Rail Thickness 2 mm [0.1 in]
Packaging Information
Flat Pack (Assembly Required) No
Shipping (Package) Weight 10.9 kg [24.2 lb]
What's in the Box
Included in Package 1 - wall-mount bracket
36 - M5 cage nuts
36 - M5 screws with washers
1 - M6 K-nut
6 - wood screws
1 - instruction manual

Certifications

Related Products

6U 12in Deep Wall Mounting Bracket for Patch Panel
WALLMOUNT6
6U 12in Deep Wall Mounting Bracket for Patch Panel

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
72,35 € inc VAT
Wall-Mount Bracket for Shallow Rack-Mount Equipment - Solid Steel - 8U
WALLMOUNT8
Wall-Mount Bracket for Shallow Rack-Mount Equipment - Solid Steel - 8U

Mount equipment that is up to 12 inches deep, such as patch panels or network switches, to your wall

96,99 € exc VAT
104,75 € inc VAT

Accessories