StarTech.com

18U Server Rack Cabinet - 30 in. Deep Enclosure

Securely store servers, network and telecommunications equipment in this 18U server or network cabinet

Product ID: RK1833BKM

  • Easy rack-mount equipment installation
  • Keep your rack-mount equipment secure with lockable doors
  • Keep your equipment at an optimal temperature with passive cooling
View More
  • Mount equipment at the top of the rack with a ceiling panel that features square venting holes that are cage nut compatible
  • Front and side mounting holes to accommodate different types of equipment
  • 1U shelf and hook-and-loop cable tie included
925,99 € EUR exc VAT
1 000,07 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Fan Options Four Optional Fans: 120 mm
Frame Type Enclosed Cabinet
Front Door Construction Steel Mesh
Front Door Features Secure Key Lock with Reversible and Removable Front Door
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 4-Post
Rear Door Construction Steel Mesh
Side Panel Construction Steel Mesh
Side Panel Features Secure Key Lock with Removable Side Panels
Special Features Adjustable Mounting Rails
Built-in Cable Management
Casters (Included)
Grounding Lug(s)
Leveling Feet
Ships Fully Assembled
U-Markings
U Height 18U
Wallmountable No
Performance
Weight Capacity (Stationary) 450 kg [994.5 lb]
Special Notes / Requirements
Note Includes CABSHELFV1U and 2 pairs of keys
Physical Characteristics
Color Black
Rear Door Features Secure Key Lock with Reversible and Removable Back Door
Product Measurements
Internal Depth 85.1 cm [33.5 in]
Internal Width 59.6 cm [23.5 in]
Maximum Mounting Depth 76.2 cm [30 in]
Minimum Mounting Depth 6 cm [2.4 in]
Product Height 90.5 cm [35.6 in]
Product Height with Casters 98 cm [38.6 in]
Product Length 85.5 cm [33.7 in]
Product Width 60 cm [23.6 in]
Weight of Product 59 kg [130.3 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 1.1 m [3.6 ft]
Package Length 90 cm [35.4 in]
Package Width 63.5 cm [25 in]
Shipping (Package) Weight 65.3 kg [144.4 lb]
What's in the Box
Included in Package 1 - 10 ft. Hook and Loop
1 - 1U Fixed Shelf
1 - Enclosure Cabinet
2 - Door Keys
2 - Side Panel Keys
75 - M6 Cage Nuts
75 - M6 Screws

Certifications

Accessories