StarTech.com

Heavy Duty 2-Post Rack - 12U

Store your server, network and telecom devices in this sturdy steel, open-frame rack

Product ID: 2POSTRACK12

  • Save space with a compact 2-post rack solution
  • Get heavy-duty weight capacity up to 350 lb. (160 kg)
  • Reduce your shipping costs with a flat-packed rack
View More
  • Easy equipment installation with tool-less clip nuts
  • Maximize compatibility with EIA-310-D compliance
  • 12U of rack space
173,99 € EUR exc VAT
187,91 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Circle (For Clip Nut)
Mounting Rail Profile L-Shape
Rack Type 2-Post
Special Features Easy Assembly
U Height 12U
Wallmountable No
Performance
Weight Capacity 160 kg [353.6 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Product Height 61.3 cm [24.1 in]
Product Length 30.6 cm [12 in]
Product Width 51.8 cm [20.4 in]
Weight of Product 6.9 kg [15.2 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 76 mm [3 in]
Package Length 72.5 cm [28.5 in]
Package Width 35.8 cm [14.1 in]
Shipping (Package) Weight 7.9 kg [17.4 lb]
What's in the Box
Included in Package 1 - Right Bracket
1 - Left Bracket
1 - Top Bracket
1 - Bottom Bracket
4 - Rubber Feet
12 - 10-32 Phillips Screws
36 - 10-32 Mounting Screws
36 - Clip Nuts
1 - instruction manual

Certifications

Related Products

Heavy Duty 2-Post Rack - 16U
2POSTRACK16
Heavy Duty 2-Post Rack - 16U

Store your server, network and telecom devices in this sturdy steel rack

202,99 € exc VAT
219,23 € inc VAT

Accessories