StarTech.com

6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

Product ID: WALLMOUNT6

  • Sturdy cold rolled steel construction
  • 6U rack height
  • 20 kg (44 lbs) weight capacity
66,99 € EUR exc VAT
72,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 2-Post
Special Features Ships Fully Assembled
U-Markings
Wall-Mountable
U Height 6U
Wallmountable Yes
Performance
Weight Capacity 20 kg [44.2 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Maximum Mounting Depth 34.6 cm [13.6 in]
Product Height 27.3 cm [10.7 in]
Product Length 35.1 cm [13.8 in]
Product Width 49.8 cm [19.6 in]
Weight of Product 2.9 kg [6.4 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 30 cm [11.8 in]
Package Length 52.4 cm [20.6 in]
Package Width 38 cm [15 in]
Shipping (Package) Weight 2 kg [4.4 lb]
What's in the Box
Included in Package 1 - 6U Wall Mount Rack
12 - M6 Screws
12 - M6 Cage Nuts
1 - Instruction Manual
Material Steel

Certifications

Related Products

12U Wall-Mount Bracket for Shallow Rack-Mount Equipment - 12 in. Deep
WALLMNT12
12U Wall-Mount Bracket for Shallow Rack-Mount Equipment - 12 in. Deep

Mount equipment that is up to 12 inches deep, such as patch panels or network switches, to your wall

134,99 € exc VAT
145,79 € inc VAT
Wall-Mount Bracket for Shallow Rack-Mount Equipment - Solid Steel - 8U
WALLMOUNT8
Wall-Mount Bracket for Shallow Rack-Mount Equipment - Solid Steel - 8U

Mount equipment that is up to 12 inches deep, such as patch panels or network switches, to your wall

96,99 € exc VAT
104,75 € inc VAT

Accessories