StarTech.com

1U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

Product ID: BLANKB1

  • SPCC Cold Rolled Steel, 1.2mm thick
  • Powder black coloring to match most rack and cabinets
12,99 € EUR exc VAT
14,03 € EUR inc VAT

Overview

The BLANKB1 1U Rack Blank Panel for 19in Server Racks and Cabinets is designed to EIA RS-310-C specifications and fits all 19" standard server racks and cabinets.

Ideal for improving airflow within the rack by covering the unused spaces, the filler panel/blank panel is constructed of cold-rolled steel and features a black powder coated finish that matches most industry standard black server cabinets and racks.

The StarTech.com Advantage

  • Low cost individual units mean you can buy exactly the right number for your rack needs

Applications

Filling in the spaces when no other rack mounted equipment is needed

Assist with directing air flow

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Steel
Industry Standards EIA RS310-C
U Height 1U
Physical Characteristics
Color Black
Product Weight 273.7 g [9.7 oz]
Packaging Information
Shipping (Package) Weight 321.8 g [11.4 oz]
What's in the Box
Included in Package 1 - 1 U Blanking Plate
1 - Package of M6 Screws and Cage Nuts (2 sets)

Certifications

Related Products

4U Black Steel Storage Drawer for 19in Racks and Cabinets
4UDRAWER
4U Black Steel Storage Drawer for 19in Racks and Cabinets

Add a rugged 4U storage drawer to any standard 19in server rack or cabinet

192,99 € exc VAT
208,43 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg
ADJSHELF
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

139,99 € exc VAT
151,19 € inc VAT
1U 19in Metal Rackmount Cable Management Panel
CABLMANAGER2
1U 19in Metal Rackmount Cable Management Panel

Organize and manage network, server and KVM cabling in your server rack

40,99 € exc VAT
44,27 € inc VAT
Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
51,83 € inc VAT
Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet
RKLCDBK
Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet

Mount a 17-19 inch LCD panel into a standard 19 inch rack/cabinet

53,99 € exc VAT
58,31 € inc VAT
22in Black Deep Sliding Server Rack Cabinet Shelf
SLIDESHELFD
22in Black Deep Sliding Server Rack Cabinet Shelf

Add a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinet

145,99 € exc VAT
157,67 € inc VAT
2U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB2
2U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

20,99 € exc VAT
22,67 € inc VAT

Accessories