StarTech.com

Vertical Cable Organizer with D-Ring Hooks - 0U - 6 ft.

Organize your cables in any rack or cabinet that’s 40U or larger, using this vertical cable management panel

Product ID: CMVER40UD

  • Improve the appearance of your rack using a vertical cable manager with D-ring hooks
  • Promote passive cooling in your rack by organizing cables to improve airflow
  • Make your rack more accessible by organizing your cables for hassle-free maintenance and scalability
  • 6-feet (40U) in height
106,99 € EUR exc VAT
115,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Frame Type Steel
Mounting Options Front and Rear Mount
Orientation Vertical
U Height 40U
Physical Characteristics
Color Black
Material Steel
Product Height 8.7 cm [3.4 in]
Product Length 50 mm [2 in]
Product Width 1.7 m [5.7 ft]
Weight of Product 1.5 kg [3.4 lb]
Packaging Information
Package Height 10.8 cm [4.3 in]
Package Length 94.5 cm [37.2 in]
Package Width 15.2 cm [6 in]
Shipping (Package) Weight 2.1 kg [4.6 lb]
What's in the Box
Included in Package 2 - vertical cable organizers
4 - M4 x 16 mm screws
8 - M4 nuts
8 - 12 mm washers
1 - instruction manual

Certifications

Related Products

Vertical Cable Organizer with Finger Ducts - 0U - 6 ft.
CMVER40UF
Vertical Cable Organizer with Finger Ducts - 0U - 6 ft.

Organize your cables in any rack or cabinet that’s 40U or larger, using this vertical cable management panel

144,99 € exc VAT
156,59 € inc VAT
Vertical Cable Organizer with D-Ring Hooks - 0U - 3 ft.
CMVER20UD
Vertical Cable Organizer with D-Ring Hooks - 0U - 3 ft.

Organize your cables in any rack or cabinet that’s 20U or larger, using this vertical cable management panel

59,99 € exc VAT
64,79 € inc VAT
Vertical Cable Organizer with Finger Ducts - 0U - 3 ft.
CMVER20UF
Vertical Cable Organizer with Finger Ducts - 0U - 3 ft.

Organize your cables in any rack or cabinet that’s 20U or larger, using this vertical cable management panel

82,99 € exc VAT
89,63 € inc VAT