StarTech.com

2U Horizontal Finger Duct Rack Cable Management Panel with Cover

Organize cables in your server rack or cabinet with a horizontal, covered cable duct

Product ID: CMDUCT2U

  • Finger duct plus rear pass-through holes for routing cables
  • Removable top cover
  • TAA compliant for GSA Schedule purchases
View More
  • 2U rack design
  • Sturdy steel construction
  • Mounts to standard 19" 2 or 4-post server racks
  • Includes rack screws
41,99 € EUR exc VAT
45,35 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front Only)
Orientation Horizontal
U Height 2U
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Product Weight 972 g [34.3 oz]
Packaging Information
Package Height 100 mm [3.9 in]
Package Length 540 mm [21.3 in]
Package Width 126 mm [5 in]
Shipping (Package) Weight 1.3 kg [2.8 lb]
What's in the Box
Included in Package 1 - Horizontal Cable Duct
4 - M5x15 Screws
4 - M5 Cage Nuts
4 - M6x15 Screws
4 - M6 Cage Nuts

Certifications

Related Products

1U Horizontal Finger Duct Rack Cable Management Panel with Cover
CMDUCT1UX
1U Horizontal Finger Duct Rack Cable Management Panel with Cover

Organize cables in your server rack or cabinet with a horizontal, covered cable duct

33,99 € exc VAT
36,71 € inc VAT
2U Double-Sided Horizontal Cable Management Panel with Finger Duct & D-Ring Hooks
CMPNL2U
2U Double-Sided Horizontal Cable Management Panel with Finger Duct & D-Ring Hooks

Organize horizontal cabling in your server rack, with a combination Finger Duct / D-Ring Hook panel

80,99 € exc VAT
87,47 € inc VAT
2U Double-Sided Horizontal / Vertical Cable Management Panel with Finger Duct & D-Ring Hooks
CMPNL2UC
2U Double-Sided Horizontal / Vertical Cable Management Panel with Finger Duct & D-Ring Hooks

Organize horizontal and vertical cabling in your server rack, with a combination Finger Duct / D-Ring Hook panel

75,99 € exc VAT
82,07 € inc VAT
1U Brush Strip Horizontal Server Rack Cable Management Panel
CMBRUSH1U
1U Brush Strip Horizontal Server Rack Cable Management Panel

Organize cables while keeping dust out of the rack with a brush-style cable manager

64,99 € exc VAT
70,19 € inc VAT
Cable Management Panel with Hook and Loop Strips for Server Racks - 1U
CMVELC1U
Cable Management Panel with Hook and Loop Strips for Server Racks - 1U

Reduce clutter, by routing cables in your server rack or cabinet using this 4-loop cable organizer

21,99 € exc VAT
23,75 € inc VAT
1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x5.9in (5.7x15cm)
CMHOOK1UL
1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x5.9in (5.7x15cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

8,99 € exc VAT
9,71 € inc VAT
Multi-Directional Vertical Server Rack Cable Management D-Ring Hook 2.4x3.9in (6x10cm)
CMHOOKMW
Multi-Directional Vertical Server Rack Cable Management D-Ring Hook 2.4x3.9in (6x10cm)

Add an internal or external facing cable management hook for strain relief and organization

12,99 € exc VAT
14,03 € inc VAT