StarTech.com

1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

Product ID: ADJSHELFHD

  • 1U Heavy Duty Adjustable Rackmount Shelf
  • Fits all standard 19" server racks
  • TAA compliant for GSA Schedule purchases
View More
  • Adjustable mounting depth from 19.5in to 38in
  • Holds up to 80kg (175lbs)
  • SPCC 1.0mm Cold-rolled steel construction
110,99 € EUR exc VAT
119,87 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Airflow Rate Solid
Cable Management No
Frame Type Steel
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front and Rear)
U Height 1U
Performance
Weight Capacity (Stationary) 79.6 kg [176 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
Maximum Mounting Depth 974 mm [38.3 in]
Minimum Mounting Depth 495 mm [19.5 in]
Rail Thickness 1 mm [0 in]
Weight of Product 5 kg [11 lb]
Packaging Information
Package Height 90 mm [3.5 in]
Package Length 77 cm [30.3 in]
Package Width 53.4 cm [21 in]
Shipping (Package) Weight 6.8 kg [14.9 lb]
What's in the Box
Included in Package 1 - 1U High Cap Adjustable Rack Shelf
2 - Front Mounting Brackets
2 - Rear Mounting Brackets
8 - M5 Panel Screws
1 - Instruction Manual

Certifications

Related Products

1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg
ADJSHELF
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

139,99 € exc VAT
151,19 € inc VAT
2U Adjustable Mounting Depth Vented Sliding Rack Mount Shelf – 50lbs / 22.7kg
UNISLDSHF19
2U Adjustable Mounting Depth Vented Sliding Rack Mount Shelf – 50lbs / 22.7kg

Increase peripheral and equipment accessibility with this vented sliding cabinet shelf

158,99 € exc VAT
171,71 € inc VAT
22in Black Deep Sliding Server Rack Cabinet Shelf
SLIDESHELFD
22in Black Deep Sliding Server Rack Cabinet Shelf

Add a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinet

145,99 € exc VAT
157,67 € inc VAT

Accessories