StarTech.com
Future

1U Server Rack Shelf - 16 in. Deep

Cantilever Rack Shelf | EIA/ECA-310 Compliant | Lifetime Warranty

Product ID: CABSHELF116

  • Ensure your equipment or tools are secure with heavy-duty steel construction
  • Save space in your office or server room by placing non-rackmount IT or AV equipment on your rack
  • Installs into 1U of rack space
  • Supports up to 44 Lbs
50,99 € EUR exc VAT
55,07 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Management No
Industry Standards EIA/ECA-310-E
U Height 1U
Performance
Weight Capacity (Stationary) 20 kg [44.2 lb]
Physical Characteristics
Color Black
Internal Width 436 mm [17.2 in]
Material Steel
Product Height 43.000
Product Length 40.1 cm [15.8 in]
Product Width 441.000
Weight of Product 3260.000
Packaging Information
Package Height 75.000
Package Length 440.000
Package Width 545.000
Shipping (Package) Weight 3900.000
What's in the Box
Included in Package 1 - 1U Shelf
4 - M6-12 Screws
4 - M6 Cage Nuts
4 - M6 Plastic Cup Washers

Certifications

Related Products

1U Rack Shelf - 10 in. Deep
CABSHELF1U10
1U Rack Shelf - 10 in. Deep

Add a sturdy, 1U server rack shelf into almost any rack or cabinet

35,99 € exc VAT
38,87 € inc VAT
Vented 1U Rack Shelf - 7 in. Deep
CABSHELF1U7V
Vented 1U Rack Shelf - 7 in. Deep

Add a sturdy, 1U server rack shelf into almost any rack or cabinet

32,99 € exc VAT
35,63 € inc VAT
2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg
CABSHELF22
2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg

Add a sturdy, 22in depth fixed shelf into almost any server rack or cabinet

57,99 € exc VAT
62,63 € inc VAT
‌2U Rack Mount Cantilever Shelf - 125lbs / 56kg - 18 in. Deep
CABSHELFHD
‌2U Rack Mount Cantilever Shelf - 125lbs / 56kg - 18 in. Deep

Add a high-capacity fixed shelf into almost any server rack or cabinet

77,99 € exc VAT
84,23 € inc VAT
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

110,99 € exc VAT
119,87 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

140,99 € exc VAT
152,27 € inc VAT
Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
51,83 € inc VAT
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg
CABSHELF1U
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg

Add a 1U Compact Storage Shelf to any Standard 19" Server Rack or Cabinet

39,99 € exc VAT
43,19 € inc VAT
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELFV
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, vented shelf into almost any server rack or cabinet

45,99 € exc VAT
49,67 € inc VAT
Vented 1U Rack Shelf - 16 in. Deep
CABSHELF116V
Vented 1U Rack Shelf - 16 in. Deep

Add a sturdy, 1U server rack shelf into almost any rack or cabinet

50,99 € exc VAT
55,07 € inc VAT

Accessories