StarTech.com

2U 22in Vented Rack Mount Shelf – Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, 22in depth vented shelf into almost any server rack or cabinet

Product ID: CABSHELF22V

  • 2U Vented Rackmount Shelf
  • Fits all standard 19" server racks
  • TAA compliant for GSA Schedule purchases
View More
  • Holds up to 22kg (50lbs)
  • SPCC 1.6mm Cold-rolled steel construction
  • Front mount design
68,99 € EUR exc VAT
74,51 € EUR inc VAT

Overview

The CABSHELF22V 2U 22in Depth Vented Rack Mount Shelf lets you add a compact, 2U shelf to virtually any standard 19-inch server rack or cabinet with front mount options. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

Our vented rack shelves improve air flow and help to lower temperatures in the rack. Constructed using SPCC commercial grade cold-rolled steel, this durable fixed rack shelf can hold up to 22kg (50lbs) of equipment - a perfect solution for storing small, non-rackmount equipment, tools, peripherals or accessories in your rack to keep them readily accessible.

Backed by a StarTech.com Lifetime warranty.

The StarTech.com Advantage

  • Vented server rack shelf improves air flow and helps lower temperatures in the cabinet
  • Universal 19" rack design makes it simple to add a storage shelf to almost any rack or cabinet
  • Durable steel construction holds up to even the harshest industrial environments

Applications

Supply additional storage space for mission critical hardware and non-rack mount equipment

For use with all 19" wide Server Racks and Cabinets

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Management No
Frame Type Steel
Mounting Options Front Mount (Front Only)
U Height 2U
Performance
Weight Capacity (Stationary) 22.6 kg [50 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
External Depth 558.8 mm [22 in]
External Height 88 mm [3.5 in]
External Width 482.7 mm [19 in]
Product Weight 3.6 kg [7.9 lb]
Rail Thickness 1.6 mm [0.1 in]
Packaging Information
Shipping (Package) Weight 4.6 kg [10.1 lb]
What's in the Box
Included in Package 1 - 2U 22in Depth Rack Shelf
4 - M6 Screws
4 - M6 Cage Nuts
1 - Instruction Manual

Certifications

Related Products

2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg
CABSHELF22
2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg

Add a sturdy, 22in depth fixed shelf into almost any server rack or cabinet

57,99 € exc VAT
62,63 € inc VAT
2U Rack Mount Cantilever Shelf - Heavy Duty Fixed Server Rack Cabinet Shelf - 125lbs / 56kg
CABSHELFHD
2U Rack Mount Cantilever Shelf - Heavy Duty Fixed Server Rack Cabinet Shelf - 125lbs / 56kg

Add a high-capacity fixed shelf into almost any server rack or cabinet

77,99 € exc VAT
84,23 € inc VAT
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

110,99 € exc VAT
119,87 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

140,99 € exc VAT
152,27 € inc VAT
Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
51,83 € inc VAT
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg
CABSHELF1U
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg

Add a 1U Compact Storage Shelf to any Standard 19" Server Rack or Cabinet

39,99 € exc VAT
43,19 € inc VAT
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELFV
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, vented shelf into almost any server rack or cabinet

45,99 € exc VAT
49,67 € inc VAT

Accessories

Product Support

Drivers & Downloads

Manual(s):
Data Sheet(s)

Frequently Asked Questions

Before You Buy

If a server rack accessory is listed on a server rack's product page under the Accessories tab, it will fit in the server rack.

Server racks offered by StarTech.com have an industry standard width of 19 inches, but can have varying height and depth. The mounting depth is important when you choose a shelf to be used as an accessory. Shelves that mount on all four corners of a server rack, such as 4-post server racks and cabinet server racks, will all have a maximum mounting depth.  Many of these server racks and shelves are adjustable, which means that there will be a minimum and maximum mounting depth. This information can be found on individual product pages under the Technical Specifications tab. It is important that the depth of the shelf is compatible with the server rack's minimum and maximum mounting depths so that it can be mounted. If a shelf only mounts on the front on a server rack, the mounting depth is not relevant as long as there is enough clearance behind the mounting point to accommodate the full depth of the shelf.

There’s a wide variety of accessories for server racks and today the various options will be explored.  Here are the accessories that will be discussed.

  • Shelves
  • Rack rails and DIN rails
  • Casters and leveling feet
  • Cable management
  • Rack blank panels
  • Power Distribution Units (PDUs)

Server rack shelves come in a variety of sizes and styles.  We will be covering six different types of server rack shelves. 

Server rack shelves have both a U size and depth.  The U size describes the height of the shelf in rack units, and one U is equal to 1.74 inches.  Shelves might also list a maximum suggested weight and some shelves are available in a vented design for greater airflow.

Fixed shelves have a fixed depth.  If you use a server rack with fixed shelves, make sure your rack equipment fits within the mounting depth of the shelf you are purchasing.

Unlike fixed shelves, you can adjust the depth of adjustable shelves.  The minimum and maximum mounting depths for adjustable shelves are listed on the product page, under the Technical Specifications tab.

Sliding shelves can be slid in or out of a server rack. These shelves have a lock feature that locks the shelf and prevents it from accidentally falling out or sliding back into the server rack. The minimum and maximum mounting depths for sliding shelves are listed on the product page, under the Technical Specifications tab.

Similar to sliding shelves, drawer shelves feature a sliding storage drawer that is perfect for storing tools, small hardware or other accessories.

Cantilever shelves do not attach to the server rack on all 4 corners; instead, they only attach on one side of the server rack.  These shelves generally have lower weight thresholds.

Heavy duty shelves are designed to hold more weight.  They are a more durable solution for storing large pieces of equipment that can’t be mounted in a server rack.

Startech.com offers both rack rails and DIN rail kits. 

Rack Rails are available in several different U sizes and are often adjustable, allowing you to customize the depth of your server equipment.

DIN Rails are an industry standard for server rack equipment, and StarTech.com offers a DIN Rail kit which fits all standard 19” racks.  This kit features adjustable depth and the entire kit occupies 2 U’s of rack space.  As with other server rack accessories, check on the product page under the Technical Specifications tab to make sure your equipment will fit within the product’s measurements.

Casters and levelling feet are two of the commonly used methods of mounting a rack on the floor.  To determine whether your rack includes casters or levelling feet, on the product page, check the Technical Specifications tab, under the heading What’s in the Box.

Cable management accessories include cable management hooks, panels, and conduits or ducts.  More information will be shared on them below.

Cable management hooks are designed to hold cabling to avoid cable knotting or crimping.  They are also sometimes referred to as D-Ring hooks and can be found in a variety of sizes.

Cable management ducts or conduits are used to route cables through a covered cable duct.  These ducts feature a removable top cover so that you can easily add or remove cables.

A cable management panel consists of several cable management hooks and/or ducts, combining these products for an all-in-one cabling solution.

Rack blanking panels are sometimes called filler panels as they are designed to fill the openings in server racks that are not in use.  This provides security as well as physical protection for the equipment in the server rack.  Rack blanking panels can be vented or solid and come with or without hinges.

Power distribution units or PDU’s add additional power outlets to your server rack.  They are available in U based sizes, such as 1U and some of the more advanced units include power switching, which you can use to power on and off the connected devices over an IP network.

Confirm the number of outlets and the U size you need in your server rack PDU before you make a purchase.

There are a few ways you can find information about server rack accessories on www.StarTech.com.

  • To view the different families of server rack accessories, go to the StarTech.com website.  Under Server Management, click Server Rack Accessories. This opens a page with each family of server rack accessories.
  • On individual product pages, you can view an image gallery which includes detailed pictures of the product.
  • The Technical Specifications tab includes the product's dimensions, and what comes with the product.
  • The Accessories tab lists other products that are confirmed to work with the product you are viewing.

If you have questions about any StarTech.com server rack accessories, contact our technical support team for further assistance. 

Installation

When you install your rack equipment, it’s important to put the heaviest equipment on the bottom of the rack, first.  This provides a strong base and is especially important if you are installing a lot of equipment on a tall rack.  This also prevents the server rack from becoming top heavy and falling over.

If your equipment is long, heavy, unbalanced or otherwise difficult to handle, ask someone to help you install the equipment so you don’t injure yourself or damage the equipment.

Finally, when you tighten down your screws make sure you don’t strip or damage the screws.  This is especially important to be aware of when using electric tools which can generate more torque.

The patch panel will be mounted using cage nuts, so the first step is to install them. 

Once installed, the cage nuts can be used to mount our patch panel. 

To install your server rack equipment, fasten the mounting screws into the cage nuts. After you tighten your screws, check to make sure your rack equipment is securely installed.

If you have questions about installing equipment into a server rack, contact our technical support team for further assistance.