Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2U Rack Mount Cantilever Shelf - Heavy Duty Fixed Server Rack Cabinet Shelf - 125lbs / 56kg

Product ID: CABSHELFHD

Add a high-capacity fixed shelf into almost any server rack or cabinet

Features
  • 2U Heavy Duty Fixed Rackmount Shelf

  • Fits all standard 19" server racks

  • TAA compliant for GSA Schedule purchases

More Features . . .
  • Holds up to 56kg (125lbs)

  • SPCC 2.3mm Cold-rolled steel construction

  • Front mount design

Prices may be lower from Resellers:

INGCH
Available in
72,99 € EUR exc VAT
78,83 € inc VAT

ID: CABSHELFHD

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The CABSHELFHD 2U 18in Depth Heavy Duty Fixed Rack Mount Shelf lets you add a high-capacity 2U shelf to virtually any standard 19-inch server rack or cabinet with front mount options. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

This high-capacity server rack shelf is constructed using 2.3mm SPCC commercial grade cold-rolled steel, providing the additional strength required to hold up to 56kg (125lbs) of equipment - a perfect solution for storing larger, non-rackmount pieces of equipment, heavy tools or peripherals in your rack or cabinet.

Backed by a StarTech.com Lifetime warranty.

The StarTech.com Advantage
  • Heavy duty server rack shelf provides the ability to hold up to 56kg (125lbs) of equipment
  • Universal 19" rack design makes it simple to add a storage shelf to almost any rack or cabinet
  • Durable steel construction holds up to even the harshest industrial environments
Common Customer Questions

View FAQs...

Applications
  • Supply additional storage space for heavy, mission critical hardware and non-rack mount equipment
  • For use with all 19" wide Server Racks and Cabinets
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Management No
Frame Type Steel
Mounting Options Front Mount (Front Only)
U Height 2U
Performance
Weight Capacity (Stationary) 56.6 kg [125 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
External Depth 457.2 mm [18 in]
External Height 88 mm [3.5 in]
External Width 482.7 mm [19 in]
Product Weight 4.9 kg [10.7 lb]
Rail Thickness 2.3 mm [0.1 in]
Packaging Information
Shipping (Package) Weight 5.9 kg [13 lb]
What's in the Box
Included in Package 1 - 2U High Cap Rack Shelf
8 - M6 Screws
8 - M6 Cage Nuts
1 - Instruction Manual
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD

1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

110,99 € exc VAT
119,87 € inc VAT

1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV

1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

132,99 € exc VAT
143,63 € inc VAT

2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELFV

2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, vented shelf into almost any server rack or cabinet

45,99 € exc VAT
49,67 € inc VAT

2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg
CABSHELF22

2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg

Add a sturdy, 22in depth fixed shelf into almost any server rack or cabinet

57,99 € exc VAT
62,63 € inc VAT

2U 22in Vented Rack Mount Shelf – Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELF22V

2U 22in Vented Rack Mount Shelf – Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, 22in depth vented shelf into almost any server rack or cabinet

63,99 € exc VAT
69,11 € inc VAT

50 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS

50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

25,99 € exc VAT
28,07 € inc VAT

50 Pkg M6 Cage Nuts for Server Rack Cabinet
CABCAGENUTS6

50 Pkg M6 Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality cage nuts

25,99 € exc VAT
28,07 € inc VAT

50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM5

50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

51,99 € exc VAT
56,15 € inc VAT

100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM52

100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

96,99 € exc VAT
104,75 € inc VAT

50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM6

50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

58,99 € exc VAT
63,71 € inc VAT

M5 Mounting Screws & Cage Nuts for Server Rack Cabinets
CABSCREWM62

100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

101,99 € exc VAT
110,15 € inc VAT

50 Pkg M5 Mounting Screws for Server Rack Cabinet
CABSCREWS

50 Pkg M5 Mounting Screws for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality screws

27,99 € exc VAT
30,23 € inc VAT

* Product appearance and specifications are subject to change without notice.