StarTech.com

Rail Depth Adapter Kit for Server Racks - 1U

Add flexibility to your rack by expanding or reducing the equipment mounting depth by 4 inches

Product ID: RDA1U

  • Increase or decrease the mounting depth of one rack unit (1U) in your server rack by 4 in.
  • Save money by installing equipment with different mounting depths in the same rack
  • TAA compliant
View More
  • Manage cables within your rack more easily by changing the depth of your equipment
  • Supports a total weight load of 90 lbs. (40 kg) in a four post installation, or 10 lbs. (2.5 kg) in a two post installation
23,99 € EUR exc VAT
25,91 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Mounting Hole Types Square (For Cage Nut)
U Height 1U
Performance
2-Post Weight Capacity 10 lbs. [2.5 kg]
4-Post Weight Capacity 90 lbs. [40 kg]
Physical Characteristics
Product Height 2.1 cm [0.8 in]
Product Length 10.1 cm [4 in]
Product Width 45 mm [1.8 in]
Weight of Product 104.6 g [3.7 oz]
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 22 cm [8.7 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 146.7 g [5.2 oz]
What's in the Box
Included in Package 2 - depth-adapter brackets
4 - 10-32 x 5/8 screws
4 - 10-32 cage nuts
1 - instruction manual

Certifications