StarTech.com

Wall-Mounted Computer Workstation - Single Monitor - Premium

Wall-Mount Sit-Stand Desk | Articulating Arm for up to 30" Monitors | Keyboard Arm

Product ID: WALLSTSI1

  • Compact wall-mounted computer workstation, with spring arm to adjust your monitor height with ease
  • Work in comfort with independent arms for your monitor (up to 30") and keyboard
  • Extend the articulating monitor arm up to 25.6" (65 cm) from the wall, and keyboard tray up to 30.9" (78.4 cm)
View More
  • Save space by folding the workstation close to the wall (monitor arm within 4.75", and keyboard tray within 3.5" of wall)
  • Optimize your viewing with tilt, swivel and rotate plus height adjustment along the pole
641,99 € EUR exc VAT
693,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 10 Years
Hardware
# of Displays Supported 1
Cable Management Yes
Mounting Options Wall-Mount
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable Yes
Performance
Display Rotation 360°
Display Swivel +/- 120°
Display Tilt +90° / -15°
Height Adjustment Yes
Keyboard Tray Tilt +90° / - 15°
Maximum Arm Extension 650 mm [25.6 in]
Maximum Display Size 30in
Maximum Keyboard Tray Extension 784 mm [30.9 in]
Minimum Display Size 13"
Swivel / Pivot 180° at the wall pole
180° at the shoulder
360° at the elbow
Weight Capacity (Per Display) 9 kg [19.9 lb]
Weight Capacity of Keyboard Tray 2.5 kg [5.5 lb]
Physical Characteristics
Color Silver
Keyboard Tray Depth 258 mm [10.2 in]
Keyboard Tray Width 683 mm [26.9 in]
Material Aluminum, Steel and Plastic
Product Height 123 cm [48.4 in]
Product Length 74.2 cm [29.2 in]
Product Width 68.3 cm [26.9 in]
Weight of Product 7.2 kg [16 lb]
Packaging Information
Package Height 152 mm [6 in]
Package Length 950 mm [37.4 in]
Package Width 595 mm [23.4 in]
Shipping (Package) Weight 11560 g [408.1 oz]
What's in the Box
Included in Package 1 - Aluminum Pole
1 - Wall-Mount Bracket
1 - Wall-Mount Bracket with Lock Plate
1 - Spring Arm
1 - Swivel Arm with Logo
2 - Swivel Arms
1 - Monitor Mount
4 - Wall Screws
4 - Wall Screw Anchors
4 - Hand Screws
1 - Keyboard Tray
3 - Cable-Management Clips
1 - Wrist Rest
1 - Mouse Holder
1 - Mouse Tray
1 - Mouse Tray Fixed Plate
1 - Hook-and-Loop Strip
2 - Anti-Slip Rubber Strips
1 - M3 Hex Key
1 - M6 Hex Key
2 - M4x8 mm Screws
1 - EVA Mouse Pad
1 - User Manual

Certifications

Related Products

Wall-Mounted Computer Workstation - Dual Monitor - Premium
WALLSTSI2
Wall-Mounted Computer Workstation - Dual Monitor - Premium

Wall-Mount Sit-Stand Desk | Articulating Arms for up to 30" Monitors | Keyboard Arm

743,99 € exc VAT
803,51 € inc VAT
Wall-Mounted Sit-Stand Desk - Single Monitor
WALLSTS1
Wall-Mounted Sit-Stand Desk - Single Monitor

Easily convert your workstation into a standing desk for greater comfort and productivity

609,99 € exc VAT
658,79 € inc VAT
Wall-Mounted Sit-Stand Desk Workstation - Dual Monitor
WALLSTS2
Wall-Mounted Sit-Stand Desk Workstation - Dual Monitor

Easily convert your dual monitor workstation into a standing desk for greater comfort and productivity

734,99 € exc VAT
793,79 € inc VAT
Ergonomic Anti-Fatigue Mat for Standing Desks
STSMAT
Ergonomic Anti-Fatigue Mat for Standing Desks

Increase your comfort and prevent fatigue while standing at your desk, with this ergonomically designed floor mat

154,99 € exc VAT
167,39 € inc VAT
Anti-Fatigue Mat for Standing Desks - Large
STSMATL
Anti-Fatigue Mat for Standing Desks - Large

Ergonomic Floor Mat | 24” x 36” | Anti-Slip Bottom

174,99 € exc VAT
188,99 € inc VAT