StarTech.com

Wall-Mounted Sit-Stand Desk - Single Monitor

Easily convert your workstation into a standing desk for greater comfort and productivity

Product ID: WALLSTS1

  • Save space with this wall-mounted sit-stand desk, supporting: one monitor, bar-code scanner, keyboard, wrist rest and mouse in one combo system
  • Supports a single monitor up to 24" (with weight capacity of 17.6 lb./8 kg)
  • Compact sit-stand desk folds back to the wall, and keyboard tray folds up to 90°, saving space when not in use
View More
  • The work surface provides one-touch height adjustment of up to 17.2” (436 mm)
  • Monitor mount has a separate height adjustment of up to 4.9" (124 mm) along the column
  • Adjust your monitor for ideal viewing, with -5° to 35° tilt
  • Move the swing arm left or right (from -90° to 90°) and lower or raise the arm (from -30° to 65°) to the ideal position
  • Viewing distance: 16.1" (408.7 mm)
  • Rotates 360° for landscape or portrait viewing
  • Durable construction, made of steel, aluminum and plastic
  • Built-in cable management keeps your workstation well organized
  • 100 x 100 mm, 75 x 75 mm VESA mount compatible
609,99 € EUR exc VAT
658,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Cable Management Yes
Mounting Options Wall-Mount
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable Yes
Performance
Display Rotation 360°
Display Tilt +35° / -5°
Height Adjustment Yes
Keyboard Tray Tilt 0 to 90°
Maximum Arm Extension 548 mm [21.6 in]
Maximum Display Size 24in
Swivel / Pivot +90° / -90°
Weight Capacity (Per Display) 8 kg [17.7 lb]
Weight Capacity of Keyboard Tray 2.5 kg [5.5 lb]
Physical Characteristics
Color Black
Keyboard Tray Depth 207 mm [8.1 in]
Keyboard Tray Width 449 mm [17.7 in]
Material Steel, Aluminum and Plastic
Product Height 50 cm [19.7 in]
Product Length 80 cm [31.5 in]
Product Width 66.8 cm [26.3 in]
Weight of Product 8.7 kg [19.2 lb]
Packaging Information
Package Height 21 cm [8.3 in]
Package Length 58 cm [22.8 in]
Package Width 40 cm [15.7 in]
Shipping (Package) Weight 10.3 kg [22.8 lb]
What's in the Box
Included in Package 1 - monitor arm
1 - VESA monitor mount
1 - keyboard tray
1 - adhesive strip
1 - column
1 - wall plate
4 - concrete anchors
4 - mounting screws
4 - M4x10 mm screws
1 - M6x8 mm screw
3 - M6x10 mm screws
4 - M6x12 mm screws
1 - M8x20 mm screw
1 - 2.5 mm hex key
1 - 5 mm hex key
1 - 6 mm hex key
1 - plastic washer
1 - metal washer
1 - socket driver
1 - instruction manual

Certifications

Related Products

Wall-Mounted Sit-Stand Desk Workstation - Dual Monitor
WALLSTS2
Wall-Mounted Sit-Stand Desk Workstation - Dual Monitor

Easily convert your dual monitor workstation into a standing desk for greater comfort and productivity

734,99 € exc VAT
793,79 € inc VAT
Sit-Stand Monitor Arm
ARMSTSCP1
Sit-Stand Monitor Arm

Enjoy a more ergonomic workspace with this sit-stand desk mount

493,99 € exc VAT
533,51 € inc VAT
Sit-Stand Dual-Monitor Arm
ARMSTSCP2
Sit-Stand Dual-Monitor Arm

Enjoy a more ergonomic workspace with this dual-monitor sit-stand desk mount

559,99 € exc VAT
604,79 € inc VAT

Accessories