StarTech.com

Flat-Screen TV Wall Mount - Tilting

Display Wall Mount | Steel | For 60" to 100" TVs

Product ID: FPWTLTB1

  • Heavy-duty TV wall mount fits most 60” - 100” TVs up to 165 lb. (75 kg)
  • Smooth +5° / -10° tilt for the ideal viewing angle
  • Fits curved TVs, with compatible VESA mount
View More
  • Space-saving low profile design sits just 3.3” (85 mm) from the wall
  • Spring locks for quick attachment and release
111,99 € EUR exc VAT
120,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Cable Management No
VESA Hole Pattern(s) 200x200 mm
300x200 mm
300x300 mm
400x200 mm
400x300 mm
600x400 mm
600x600 mm
800x600 mm
900x600 mm
Wallmountable Yes
Performance
Anti-theft No
Display Tilt + 5° / - 10°
Fits Curved Display Yes
Maximum Display Size 100"
Minimum Display Size 60"
Video Wall No
Weight Capacity (Per Display) 75 kg [165.8 lb]
Physical Characteristics
Color Black
Material Steel and Plastic
Product Height 5 cm [2 in]
Product Length 95.4 cm [37.6 in]
Product Width 62.5 cm [24.6 in]
Weight of Product 4.5 kg [9.9 lb]
Packaging Information
Package Height 50 mm [2 in]
Package Length 98 cm [38.6 in]
Package Width 15.6 cm [6.1 in]
Shipping (Package) Weight 4.8 kg [10.5 lb]
What's in the Box
Included in Package 1 - Wall Bracket
2 - Vertical Brackets
2 - Tilt-Adjustment Knobs
1 - Bubble Level
4 - M5 x 14 Screws
4 - M6 x 14 Screws
4 - M6 x 30 Screws
4 - M8 x 30 Screws
4 - M8 x 50 Screws
4 - Rectangular Washers
8 - Small Spacers
8 - Large Spacers
6 - Wall Screws
6 - Concrete Anchors
6 - Round Washers
1 - Instruction Manual

Certifications