StarTech.com

Full-Motion TV Wall Mount - Articulating Arm

Display Wall Mount | Steel | For 32" to 55" Displays

Product ID: FPWARTB1M

  • Save space with this flat-screen TV wall mount for 32" to 55" TVs (fits curved TVs, with compatible VESA mount)
  • Full-motion adjustment with arm extension up to 19.8" (503 mm)
  • The arm can tuck in closely to the wall, extending only 1.9" (49 mm)
View More
  • Tilts +2 /-12 degrees for easy angle adjustment, and arm swivels +90 /-90 degrees for viewing flexibility
  • Heavy-duty steel TV wall mount supports up to 77 lb. (35 kg)
94,99 € EUR exc VAT
102,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating Yes
Cable Management Yes
Minimum Profile from Wall 49 mm [1.9 in]
Mounting Options Wall-Mount
VESA Hole Pattern(s) 100x100 mm
100x150 mm
200x100 mm
200x200 mm
300x200 mm
300x300 mm
400x200 mm
400x300 mm
400x400 mm
Wallmountable Yes
Performance
Anti-theft No
Display Tilt +2° / -12°
Fits Curved Display Yes
Maximum Arm Extension 503 mm [19.8 in]
Maximum Display Size 55"
Minimum Display Size 32"
Swivel / Pivot +90° / -90°
Video Wall No
Weight Capacity (Per Display) 35 kg [77.4 lb]
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Product Height 40 cm [15.7 in]
Product Length 40 cm [15.7 in]
Product Width 61.4 cm [24.2 in]
Weight of Product 2.8 kg [6.2 lb]
Packaging Information
Package Height 50 mm [2 in]
Package Length 32.3 cm [12.7 in]
Package Width 39.5 cm [15.6 in]
Shipping (Package) Weight 3.5 kg [7.7 lb]
What's in the Box
Included in Package 1 - wall mount
4 - VESA extension brackets
4 - bracket screws
4 - nuts
1 - wrench
4 - M5x14 mm screws
4 - M6x14 mm screws
4 - M6x30 mm screws
4 - M8x30 mm screws
4 - M8x50 mm screws
4 - small washers
4 - large washers
8 - small spacers
8 - large spacers
4 - screws
4 - concrete screws
4 - bracket washers
1 - instruction manual

Certifications

Accessories