StarTech.com

4-Port USB 3.0 Hub plus Dedicated Charging Port - 1 x 2.4A Port

Add four USB 3.0 ports to your computer, plus fast-charge your mobile device

Product ID: ST53004U1C

  • Charge your smartphone or tablet quickly, using the 2.4A USB fast-charge port
  • Connect multiple USB devices to your laptop or desktop by adding four USB 3.0 ports
  • Charge a variety of mobile devices, including Apple and Samsung Galaxy devices, with support for USB Battery Charging Specification 1.2
View More
  • Sleek and compact design
  • SuperSpeed USB 3.0 throughput up to 5Gbps
  • USB-powered or self-powered performance, using the included power adapter
  • Plug-and-play and hot-swap compatible
  • LED indicators for port status
  • Backward compatible with USB 2.0, 1.x devices
$ 34.109,00 CLP exc VAT
$ 40.589,71 CLP inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL812
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
USB 3.0 - Backward compatible with USB 2.0/1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 4 - USB Type-A (9 pin) USB 3.0 Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note If connected to a USB 2.0 host port, performance may be limited
System and Cable Requirements Host computer with an available USB 3.0 port
The included power adapter must be connected to the hub in order for the dedicated charge port (DCP) to function
Indicators
LED Indicators 4 - Port status (Blue)
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 12V DC
Plug Type N
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity 10% ~ 90% RH (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Form Factor Desktop
Material Plastic
Product Height 0.9 in [2.2 cm]
Product Length 4.1 in [10.3 cm]
Product Width 2.4 in [60 mm]
Weight of Product 2.6 oz [75 g]
Packaging Information
Package Height 2.1 in [53 mm]
Package Length 5.9 in [15.1 cm]
Package Width 8.5 in [21.6 cm]
Shipping (Package) Weight 14.5 oz [411 g]
What's in the Box
Included in Package 1 - 4-port USB 3.0 hub + 2.4A dedicated charging port
1 - USB 3.0 host cable
1 - universal power adapter (NA/EU/UK/AU)
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

7-Port USB 3.0 Hub plus Dedicated Charging Ports - 2 x 2.4A Ports
ST93007U2C
7-Port USB 3.0 Hub plus Dedicated Charging Ports - 2 x 2.4A Ports

Add seven USB 3.0 ports and two USB fast-charge ports to your computer

$ 43.086,00 exc VAT
$ 51.272,34 inc VAT
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure
ST4300U3C3
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure

Add 4 USB 3.0 hub ports, plus 3 dedicated USB charging ports (7 total) through a single USB 3.0 host connection

$ 43.086,00 exc VAT
$ 51.272,34 inc VAT
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
ST7320USBC
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

$ 31.116,00 exc VAT
$ 37.028,04 inc VAT
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - Black
USB2PACBK
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - Black

Charge your tablet and your phone simultaneously

$ 18.894,00 exc VAT
$ 22.483,86 inc VAT

Accessories