StarTech.com

DisplayPort DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

Product ID: DP2DVIADAP

  • Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • Easy to use, no software required
$539.97 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio No
AV Input DisplayPort
AV Output DVI
Performance
Maximum Digital Resolutions 1920x1200 / 1080p
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - DVI-I (29 pin) Female
Special Notes / Requirements
System and Cable Requirements DP++ (DisplayPort++) port required from video card or video source for DVI or HDMI pass-through
Physical Characteristics
Color Black
Product Height 0.4 in [11 mm]
Product Length 2.5 in [63 mm]
Product Weight 0.6 oz [18 g]
Product Width 1.6 in [40 mm]
Packaging Information
Shipping (Package) Weight 1.3 oz [38 g]
What's in the Box
Included in Package 1 - DisplayPort to DVI adapter

Certifications

Related Products

DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

$1,104.19 inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6
6 ft DisplayPort to DVI Video Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

$963.14 inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

$681.02 inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI
DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

$634.74 inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA
DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a DisplayPort equipped computer

$1,081.05 inc VAT

Accessories