Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.



Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to

50 ft 15m Plenum-Rated Coax High Resolution Monitor / Projector VGA Cable - HD15 to HD15 M/M

Product ID: MXT101PMM50

Make a high quality VGA connection to a monitor/projector even through walls or air plenum

  • CMP/FT6 Plenum Fire Rating

  • 2x VGA HD15 male connectors

  • Triple coaxial + twisted-pair wire for crystal clear display

More Features . . .
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color from your VGA monitor

  • High quality VGA connectors with molded PVC strain relief

  • Supports high resolution VGA monitors (1920x1200 and above)

Prices may be lower from Resellers:

Available in
$3,932.39 MXN inc VAT


May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

The MXT101PMM50 15m plenum-rated VGA cable delivers a high resolution (1920X1200 and above) VGA connection to your monitor or projector, and can be installed through air plenums, ducts, walls, conduits, ceilings, or anywhere else a CMP/FT6 fire rating is required.

This durably constructed coaxial cable features two HD15 (male) connectors and eliminates the picture "ghosting" and fuzzy images that are inherent to non-coaxial cables, while providing superior EMI interference protection by using ferrite cores near the connector ends.

This 50-foot plenum-rated VGA cable is backed by’s Lifetime Warranty.

The Advantage
  • Meet CMP/FT6 fire code requirements
  • Overcomes limitations of shorter-length cables with a 50ft connection for your monitors, splitters, and projectors
  • Dependable VGA connections, free of EMI interference
  • Guaranteed reliability
Common Customer Questions

View FAQs...

  • VGA display installations where cable needs to be run through air ducts and plenums, where CMP fire rating is required (educational or commercial installations, etc.)
  • Connect a high resolution display to a Desktop PC or video switch, up to 50 feet away
Product Numbers
Warranty Information
Warranty Lifetime
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMP Rated (Plenum)
Number of Conductors 14
Impedance 75 Ohm
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 50 ft [15.2 m]
Color Black
Connector Style Straight
Product Height 0.7 in [17 mm]
Product Length 50 ft [15.2 m]
Product Weight 3 lb [1.4 kg]
Product Width 1.3 in [33 mm]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 3.1 lb [1.4 kg]
What's in the Box
Included in Package 1 - 50ft Plenum-Rated Coax VGA Monitor Cable HDDB15 M/M

* Product appearance and specifications are subject to change without notice.