StarTech.com

25 ft Standard Computer Power Cord - NEMA5-15P to C13

Plug a monitor, PC, or laser printer into a grounded power outlet up to 25ft away

Product ID: PXT10125

  • One NEMA 5-15 plug and one C13 Receptacle rated to carry 125V at 10A
$345.67 MXN inc VAT

Overview

The PXT10125 25-foot Computer Power Cord is a durable, universal power cord that can be used as a cost effective replacement for your existing PC power cord, and offers 25ft of connection distance between a computer or peripheral device and an available power outlet - an ideal solution for connecting your monitor, PC or laser printer to a grounded power outlet.

Backed by StarTech.com's lifetime warranty.

The StarTech.com Advantage

  • Allows a computer or device to be positioned up to 25ft away from the power source
  • Backed by StarTech.com's lifetime warranty

Applications

Plugs monitor, PC, or laser printer into a grounded power outlet

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C13 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 10A
Input Voltage 125 AC
Physical Characteristics
Cable Length 25 ft [7.6 m]
Color Black
Product Height 1 in [25 mm]
Product Length 25 ft [7.6 m]
Product Weight 17 oz [481 g]
Product Width 1 in [25 mm]
Wire Gauge 18 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 17.3 oz [490 g]
What's in the Box
Included in Package 1 - 25 ft Standard Computer Power Cord - NEMA5-15P to C13

Certifications

Related Products

10 ft Standard Computer Power Cord - NEMA5-15P to C13
PXT101_10
10 ft Standard Computer Power Cord - NEMA5-15P to C13

Replace worn-out or missing computer power cords

$247.07 inc VAT
25 ft Standard Computer Power Cord - NEMA5-15P to C13
PXT10125
25 ft Standard Computer Power Cord - NEMA5-15P to C13

Plug a monitor, PC, or laser printer into a grounded power outlet up to 25ft away

$345.67 inc VAT