StarTech.com

6ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend your power cord by 6ft, maximizing the space on your power strip, surge protector or wall outlet

Product ID: PAC1016

  • 16 AWG wire
  • Rated to carry 125V at 13A
  • Fully molded strain relief connectors
$222.71 MXN inc VAT

Overview

The PAC1016 power extension cord extends your existing power connection by up to 6ft.

The added cable distance allows you to minimize clutter, giving you more room for additional connections on your power strip, surge protector or wall outlet.

Designed for durability and dependability, this NEMA extension cord is backed by our Lifetime Warranty.

The StarTech.com Advantage

  • Maximize the space on your power strip, surge protector or wall outlet
  • Durable, reliable performance guaranteed
  • Guaranteed reliability

Applications

Extend the connection distance between your PC, Monitor, Laser Printer or Scanner and your power strip, surge protector or wall outlet by up to 6 ft

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Performance
Maximum Cable Length 6 ft [1.8 m]
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Receptacle
Connector B 1 - NEMA 5-15 Power (North America) Plug
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Product Weight 8.6 oz [245 g]
Wire Gauge 16 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 9 oz [254 g]
What's in the Box
Included in Package 1 - 6ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Certifications

Related Products

3 ft Power Extension Cord - NEMA 5-15R to NEMA 5-15P
PAC1013
3 ft Power Extension Cord - NEMA 5-15R to NEMA 5-15P

Extend your power cord by 3ft, maximizing the space on your power strip, surge protector or wall outlet

$197.19 inc VAT
Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC101146
6 ft 14 AWG Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend a High-Power Power Cord Connection by up to 6ft

$296.95 inc VAT
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13
PXT101Y
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13

Power two devices (computer, monitor, printer) from a single power outlet

$370.03 inc VAT
Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.
PXT101Y10
Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.

Power two devices at once from a single power outlet, perfect for dual-monitor setups

$445.43 inc VAT