StarTech.com
New

Power Extension Cord - Flat NEMA 5-15P to NEMA 5-15R - 1.5 ft. (18 in.)

Save space on your power strip, surge protector or wall outlet with a low-profile plug that sits flush against the outlet

Product ID: PACF10118IN

  • Attach bulky power adapters to a power strip or a wall outlet without blocking other outlets
  • Extend the connection distance of your power cord by up to 1.5 feet
  • Guaranteed reliability
$198.35 MXN inc VAT

Overview

This power extension cord features a flat, low-profile plug that sits flush against the outlet on your power strip, surge protector or wall outlet. The flush connection saves space and lets you attach bulky power adapters without blocking other available power outlets.

Plus, the NEMA cord also lets you extend an existing power cord by up to 1.5 feet. The added cable distance lets you minimize clutter, giving you more room for additional connections on your power strip, surge protector or wall outlet.

The PACF10118IN is backed by a StarTech.com lifetime warranty for guaranteed reliability.

 

Applications

Save space on your power strip, surge protector or wall outlet

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - NEMA 5-15 Power (North America) Receptacle
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 1.5 ft [0.5 m]
Color Black
Connector Style Flat to Straight
Product Height 1.7 in [43 mm]
Product Length 1.5 ft [0.5 m]
Product Weight 3.1 oz [87 g]
Product Width 1.3 in [34 mm]
Wire Gauge 18 AWG
Packaging Information
Shipping (Package) Weight 3.3 oz [93 g]
What's in the Box
Included in Package 1 - NEMA 5-15P to NEMA 5-15R power cord

Certifications