StarTech.com

Power Cord - Right-Angle NEMA 5-15P to C13 - 3 ft.

Connect your computer, monitor or printer to a wall outlet without blocking other outlets

Product ID: PXTR1013

  • Right-angle plug positions the connector to prevent blocking available outlets
  • Rated to carry 125V at 10A
  • Guaranteed reliability
$222.71 MXN inc VAT

Overview

This NEMA 5-15P to C13 power cord features a right-angled plug, which positions the connector in a way that doesn't block other available outlets. The cable is especially useful when plugging into a dual AC wall outlet, as it frees up the second outlet for another power cord.

This high-quality computer power cord is designed to provide a durable, long-lasting connection to your peripheral devices. It makes a suitable replacement for worn out or missing computer, monitor or printer power cords.

The PXTR1013 is backed by a StarTech.com lifetime warranty for guaranteed reliability.

Applications

Save space on a multi-receptacle AC wall outlet or power strip

Plug your monitor, computer, or printer into a grounded power outlet

Dependable replacement or spare computer power cord

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
1 - IEC 60320 C13 Power Receptacle
Special Notes / Requirements
Note UL Listed
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Connector Style Right Angle to Straight
Product Height 1.5 in [37 mm]
Product Length 3 ft [0.9 m]
Product Weight 4.3 oz [122 g]
Product Width 1.1 in [27 mm]
Wire Gauge 18 AWG
Packaging Information
Shipping (Package) Weight 4.5 oz [128 g]
What's in the Box
Included in Package 1 - NEMA 5-15P to C13 power cord

Certifications

Related Products

Power Cord - Right-Angle NEMA 5-15P to C13 - 6 ft.
PXTR1016
Power Cord - Right-Angle NEMA 5-15P to C13 - 6 ft.

Connect your computer, monitor or printer to a wall outlet without blocking other outlets

$247.07 inc VAT
Power Cord - Right-Angle NEMA 5-15P to C13 - 10 ft.
PXTR10110
Power Cord - Right-Angle NEMA 5-15P to C13 - 10 ft.

Connect your computer, monitor or printer to a wall outlet without blocking other outlets

$321.31 inc VAT
Power Cord - Right-Angle NEMA 5-15P to C13 - 15 ft.
PXTR10115
Power Cord - Right-Angle NEMA 5-15P to C13 - 15 ft.

Connect your computer, monitor or printer to a wall outlet without blocking other outlets

$445.43 inc VAT