Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1000 Mbps Gigabit Single-Mode Fiber Ethernet Media Converter SC 15km

Product ID: MCMGBSC15

Convert and extend a Gigabit Ethernet connection up to 15 km over Single Mode SC fiber

Features
  • Auto detects half/full duplex transfer mode from the TX port

  • Auto negotiation MDI/MDI-X (Crossover for TX port)

  • Compact design

More Features . . .
  • LED Indicators for simple Ethernet/Fiber network link monitoring

  • Simple installation

  • Supports forced full duplex or auto-negotiation modes on the fiber link

  • Supports 802.3ab 1000Base-TX, and 1000Base-LX/LH industry standards

  • Supports a maximum Single-mode fiber optic cable distance of 15km

  • Supports IEEE 802.1q Tag VLAN pass through

  • Supports transparent Q-in-Q double tagged frames

  • 1310nm Wavelength

Prices may be lower from Resellers:

INTCMX CYBPMX PCELMX ABASMX LINIO DIGITA COMPMX AMAZMX SERVMX

Government/Education

ABASMX SERVMX
INGMX
CTONMX
Available in
$4,600.55 MXN inc VAT

ID: MCMGBSC15

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

The MCMGBSC15 Ethernet Media Converter converts transparently to/from 1000Base-T Ethernet signals and 1000Base-LH optical signals, providing a cost-effective Ethernet-fiber/copper-fiber link. - Perfect perfect for extending an Ethernet network connection over a Single Mode fiber backbone.

Supporting a Single Mode fiber optic cable distance of up to 15-kilometers (9.32-miles), this Fiber Media Converter delivers a simple solution for connecting Gigabit Ethernet networks to remote locations using SC-terminated SM fiber, while ensuring solid network performance and scalability.

The StarTech.com Advantage
  • Compact, lightweight design ensures portability and simplifies mounted installations
  • Easily installed into any scenario with little to no configurations needed
  • Free Lifetime Technical Support
Common Customer Questions

View FAQs...

Applications
  • Extending an Ethernet connection by up to 15km (9.32 miles) using a fiber backbone
  • Creates an economical Ethernet-fiber/copper-fiber link for connecting remote sub-networks to larger fiber optic networks/backbones
  • Converts Ethernet to fiber, fiber to copper/Ethernet, ensuring optimum network scalability for connecting two or more Ethernet network nodes (e.g. connecting two buildings on the same campus)
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3z 1000BASE-LX/LH
PoE No
WDM No
Performance
Fiber Operating Mode Half/Full-Duplex
Fiber Type Single Mode
Max Transfer Distance 15 km (9.3 mi)
Maximum Data Transfer Rate 1000 Mbps (1 Gbps)
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Remote Unit Connectors 1 - Fiber Optic SC Duplex Female
Indicators
LED Indicators 1 - FX Link: On - Valid Fiber Link
1 - Power Indicator
1 - TP Link: On - Valid Ethernet Link
1 - TP RX: On - Receiving Data on the Ethernet Link
Power
Center Tip Polarity Positive
Input Current 0.3 A
Input Voltage 110V-240V AC
Output Current 0.6A
Output Voltage 9 DC
Plug Type M
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Environmental
Humidity 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Product Height 1.1 in [27 mm]
Product Length 3.9 in [99 mm]
Product Weight 15.9 oz [450 g]
Product Width 2.9 in [73 mm]
Packaging Information
Shipping (Package) Weight 1 lb [0.5 kg]
What's in the Box
Included in Package 1 - Media Converter
1 - Power Adapter
1 - Instruction Manual
10/100 VDSL Ethernet over Single Pair Wire Extender Kit
110VDSLEXT

10/100 VDSL2 Ethernet Extender Kit over Single Pair Wire – 1km

Extend your 10/100Mbps network by up to 1km over Ethernet or RJ11 phone lines

$9,076.99 inc VAT

10/100 Multimode Fiber Ethernet Media Converter (ST)
MCM110ST2

10/100 Multi Mode Fiber Copper Fast Ethernet Media Converter ST 2 km

Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode ST fiber

$1,756.23 inc VAT

Cat5e (UTP) Patch Cable - Blue
M45PATCH10BL

Cat5e Patch Cable with Molded RJ45 Connectors - 10 ft. - Blue

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$197.19 inc VAT

Cat5e (UTP) Patch Cable - Blue
M45PATCH6BL

6 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 6ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$172.83 inc VAT

* Product appearance and specifications are subject to change without notice.