Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

8 Port Fast Ethernet Switch - 10/100 Desktop Wall Mount Network Switch

Product ID: DS81072

Connect and network up to 8 Ethernet devices through a single 10/100 Mbps desktop switch

Features
  • Eight 10/100 Mbps capable RJ45 Ethernet ports

  • Compliant with IEEE 802.3 (10Base-T) and 802.3u (100Base-TX) standards

  • Wall mountable or desktop installation options

More Features . . .
  • Auto negotiation and Auto MDIX detection on each port

  • IEEE 802.3x compliant flow control for full duplex and backpressure for half duplex operation

  • Supports automatic MAC address learning and aging

  • Compact, desktop-style form factor with rubber stabilizer feet

  • No configuration, Plug and Play installation

Prices may be lower from Resellers:

INTCMX CYBPMX PCELMX ABASMX LINIO COMPMX AMAZMX SERVMX

Government/Education

ABASMX SERVMX
INGMX
CTONMX
Available in
$544.03 MXN inc VAT

ID: DS81072

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

The DS81072 8-Port Ethernet Network Switch enables up to 8 users to share files and devices (e.g. printers, scanners) over a LAN connection, by expanding an existing network's capacity with additional ports.

Compatible with both 10Base-T (10 Mbps) and 100Base-TX (100Mbps) networks, this Fast Ethernet switch can automatically detect the type of network (auto- negotiation) as well as the type of cable (auto MDIX) and configure itself, making for an easy to install, Plug-and-Play networking solution.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • This 8-port Ethernet switch automatically detects and configures for network speed, duplex and cable type on each port, for a Plug-and-Play installation and setup
  • The switch features easily-accessed top-mounted LED indicators, and can be wall-mounted or placed on a desktop
  • The network switch uses a simple, fanless design for quiet and energy-efficient operation
Supports any operating system.
No additional drivers or software required.

Applications
  • For use as a Home Network Switch or for SOHO users who need to expand on the number of ports of an existing router/switch
  • Users who want to create a small local network of computers for data transfer/sharing, streaming or gaming
  • Network multiple devices in different rooms together with a single UTP Ethernet cable between locations
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID Realtek - RTL8309N
Industry Standards IEEE 802.3, IEEE 802.3u
Ports 8
Performance
Auto MDIX Yes
Flow Control IEEE 802.3x
Full Duplex Support Yes
MAC Address Automatic learning, Automatic aging
Maximum Cable Length 328 ft [100 m]
Maximum Data Transfer Rate 100 Mbps
Supported Protocols CSMA/CD
Switching Architecture Store and Forward
Connector(s)
External Ports 8 - RJ-45 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Indicators
LED Indicators 1 - Power (green)
8 - Link/ Activity (green)
Power
Input Current 0.3 A
Input Voltage 110V-240V AC
Output Current 0.6A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 3
Power Source AC Adapter Included
Environmental
Humidity 10 ~ 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 1.1 in [28 mm]
Product Length 5.5 in [140.4 mm]
Product Weight 5.5 oz [155 g]
Product Width 3.5 in [89.1 mm]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 12.2 oz [347 g]
What's in the Box
Included in Package 1 - Power Adapter
1 - Instruction Manual
1 - Ethernet Switch
Cat5e (UTP) Patch Cable - Blue
M45PATCH3BL

Cat5e Patch Cable with Molded RJ45 Connectors - 3 ft. - Blue

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$149.63 inc VAT

* Product appearance and specifications are subject to change without notice.