Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Rugged Outdoor Wireless-N Access Point - 5GHz - PoE Powered - Metal IP67

Product ID: R300WN22MOD5

Delivers reliable wireless throughput up to 3.7 kilometers / 2.3 miles - even through harsh weather conditions

Features
  • IP67 die-cast metal enclosure ensures reliable Wi-Fi in harsh weather conditions

  • Wide operating range of -30°C to 60°C (-22°F to 140°F) and withstands 100% humidity

  • Supports Wireless-N data rates up to 300Mbps @ 5GHz

More Features . . .
  • Add or extend your wireless network to outdoor areas with a range up to 3.7 kms / 2.3 mi.

  • Power over Ethernet for versatile installation with no need for a power outlet (PoE injector included)

  • Supports Wireless Distribution System (WDS), Wireless Internet Service Provider (WISP) Bridge and Repeater mode, and Customer Premises Equipment (CPE) WISP Bridge and Repeater mode

  • Compliant with 802.11a/n wireless and IEEE 802.3, IEEE 802.3u networks

  • Pole and wall-mounting installation

  • Internal 10dBi antenna

  • 2x RJ45 connectors (WAN, LAN)

  • Security features: TKIP/AES, WEP Data Encryption, WPA Data Encryption

  • Built-in web-based configuration utility

  • +/-15kV air and +/-8kV contact ESD (Electrostatic Discharge) Protection

  • Integrated MAC address control and QoS support

Prices may be lower from Resellers:

ABASMX LINIO

Government/Education

ABASMX
INGMX
Available in
$5,213.03 MXN inc VAT

ID: R300WN22MOD5

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

Take wireless connectivity to the great outdoors - through rain, snow or other extreme conditions - with this IP67-certified wireless access point. Tough and dependable, the 5GHz wireless AP lets you create or extend your wireless coverage, using an existing wired or wireless network, to connect across large open spaces and maximize throughput in your Wi-Fi network.

This 5GHz rugged wireless Access Point provides reliable Wi-Fi connectivity outdoors even in extreme weather

Built to withstand extreme elements

Provide your visitors, clients or employees with reliable outdoor access to the Internet. Engineered with a die-cast metal housing, this weather-proof wireless AP has one of the industry’s highest IP ratings. IP67 certified, it provides exceptional protection against water and dust, including water ingress protection for 30 minutes in up to 3 feet of water.

The outdoor AP is built to withstand extreme weather conditions and temperatures, with a wide operating range of -30° to 60°C (-22° to 140°F). Heavy-duty cable grommets and rubber gaskets seal the ports against moisture penetration during rainy or humid conditions.

Reliable wireless performance and range

This wireless access point is an effective way to create or expand your wireless network, with a range of up to 3.7 kms or 2.3 miles. It helps to eliminate dead spots, to maximize throughput and speed throughout the coverage area. You can connect two buildings several kilometers away from each other, to provide reliable Internet access.

The AP operates on the 5GHz frequency band, and allows wireless access for up to 32 clients simultaneously (802.11a/n).  You can also set up multiple access points to provide reliable Wi-Fi access for additional clients at the same time. The 5GHz network is less congested and operates on a larger bandwidth, allowing for greater speeds than the 2.4 GHz band. With support for Wireless-N, the AP provides fast data transfer speeds of up to 300Mbps, ideal for streaming high definition video, voice and music.

Extend your wireless network to outdoor meeting spaces with this rugged and reliable wireless Access Point

Versatile use, outdoors or indoors

With its robust performance and range, this AP supports wireless connections in numerous applications - for small and medium sized businesses, campuses, recreational facilities and backyard residential settings. It allows you to easily extend your wireless network to include outdoor meeting spaces, patios, cafes, green spaces, parking lots and adjacent buildings. Dust-tight and waterproof, the AP is also ideal for harsh indoor environments like warehouses, factories and other industrial settings.

For versatile use, the device provides four operating modes: Access Point (AP), Wireless Distribution System (WDS), Wireless Internet Service Provider (WISP) Bridge and Repeater, and Customer Premises Equipment (CPE) WISP Bridge and Repeater. The WDS mode allows you to expand your wireless coverage by bridging multiple WDS access points together. Using the WISP mode, you can connect two LAN segments wirelessly. The CPE modes let you connect two LAN segments over a wired connection.

Easy set-up and installation

Since it’s PoE powered, the outdoor wireless AP can be installed practically anywhere, with no need for a wall outlet. (A Power-over-Ethernet injector is included.) You can mount the AP on a pole or flush against a wall or soffit.  PoE pass-through via the secondary LAN port lets you connect data and power to a PoE-capable device, such as a surveillance camera, near the access point.

The Setup Wizard, a web-based configuration utility, makes it easy to get started and lets you customize your wireless network to your own needs. You can set-up up your security settings (including WEP, WPA, or WPA2 authentication), assign an SSID name and establish channel settings. You can even assign a traffic priority to specific devices such as HDTVs or gaming consoles. You can also deny network access at specified times.

The R300WN22MOD5 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Create an outdoor Wireless-N access point from an existing wired or wireless connection to connect across large open spaces and eliminate network dead spots
  • Bridge multiple APs together in a secure wireless network using WDS (Wireless Distribution System)
  • Extend the range of your existing wireless network to include outdoor patios, meeting spaces or buildings several kilometers away
  • Connect 5GHz capable smartphones or tablets to a wireless a/n network for a stronger and more reliable Wi-Fi connection
  • Use the secondary LAN port to deploy remote PoE-Powered devices such as switches or IP cameras
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Chipset ID Atheros - AR9342
Industry Standards IEEE 802.3, IEEE 802.3u IEEE 802.11a/n
IP67 certified
Interface Wireless Ethernet
Performance
Bandwidth 20/40 MHz
Frequency Range 5.500 ~ 5.805 GHz
Full Duplex Support Yes
Max Distance 3.7 km (2.3 mi)
Maximum Clients 32
Maximum Data Transfer Rate 300 Mbps
Modulation OFDM with BPSK, QPSK, 16-QAM and 64-QAM
Security Features TKIP/AES
WEP Data Encryption
WPA and WPA2-PSK Data Encryption
WPA and WPA2 Enterprise Data Encryption
Supported Protocols CSMA/CA
Connector(s)
Connector Type(s) 1 - Wireless N (IEEE 802.11n)
Internal Ports 2 - RJ-45 Female
Special Notes / Requirements
System and Cable Requirements Available indoor AC electrical outlet
Cat 5 (or better) network cabling from PoE Injector to Wireless AP and PoE Injector to LAN Switch/router (no more than 100m total)
Indicators
LED Indicators 3 - Wireless Signal Strength
1 - Power
2 - LAN Link / Activity
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 ~ 240 AC
Output Current 0.5 A
Output Voltage 48 DC
Plug Type N
Power Consumption (In Watts) 13.5
Power Source AC Adapter Included
Environmental
Humidity 100% RH Non-Condensing
Operating Temperature -30°C to 60°C (-22°F to 140°F)
Storage Temperature -30°C to 85°C (-22°F to 185°F)
Physical Characteristics
Color Gray
Enclosure Type Aluminum and Plastic
Product Height 2.3 in [58 mm]
Product Length 6.3 in [161 mm]
Product Weight 24.7 oz [700 g]
Product Width 3.9 in [100 mm]
Packaging Information
Shipping (Package) Weight 44.7 oz [1266 g]
What's in the Box
Included in Package 1 - Outdoor Wireless Access Point
1 - PoE Injector
1 - Pole Mounting Kit
1 - Power Adapter
1 - Quick Start Guide
Rugged Outdoor Wireless-N Access Point - 2.4GHz - PoE Powered - Metal IP67
R300WN22MOD

Rugged Outdoor Wireless-N Access Point - 2.4GHz - PoE Powered - Metal IP67

Delivers reliable wireless throughput up to 3.7 kilometers / 2.3 miles - even through harsh weather conditions

$5,213.03 inc VAT

Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP
R300WN22OP5

Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP

Create or extend the range of a Wireless-N (300Mbps) WiFi network to an outdoor location

$2,964.95 inc VAT

* Product appearance and specifications are subject to change without notice.