Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP

Product ID: R300WN22OP5

Create or extend the range of a Wireless-N (300Mbps) WiFi network to an outdoor location

Features
  • IEEE 802.11a/n (Wireless-N) compliant, with speeds up to 300 Mbps at 5GHz

  • Weather-resistant pole and wall-mountable housing

  • PoE-powered access point with included PoE injector and PoE pass-through

More Features . . .
  • Switchable operating modes, enabling you to choose between WiFi Access Point (AP) and wireless network Repeater functions

  • Long-range internal 14dBi 2T2R dual polarization directional antenna

  • Secondary LAN Port to connect an additional network device

  • Supports WEP, WPA and WPA2 security with TKIP/AES encryption

  • Integrated MAC address control and QoS support

  • Built-in configuration utility (web-based)

  • 8KV air, and 4KV contact ESD (Electrostatic Discharge) Protection, 2KV Lightning Protection

Prices may be lower from Resellers:

ABASMX LINIO

Government/Education

ABASMX
INGMX
Available in
$2,964.95 MXN inc VAT

ID: R300WN22OP5

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

The R300WN22OP5 Outdoor Wireless Access Point lets you create or extend the range of a 5GHz Wireless-N (300Mbps) network to an outdoor location, letting your wireless devices connect to your network with enhanced reliability and speed, with less network congestion.

This wireless access point allows you to extend the range of your Wireless-N network to the outdoors

By isolating your wireless network to a 5GHz frequency, your dual-band smartphone, tablet or laptop operates with less interference from other devices on common 2.4GHz networks. For ideal wireless coverage across large outdoor areas, the access point integrates into your existing Wireless A/N or wired network to broadcast a WiFi SSID via a high-power 600mW internal 14dBi 2T2R directional antenna.

This PoE-powered access point includes a passive Power-over-Ethernet injector, so it can be conveniently installed in locations where a typical power outlet is unavailable.

The access point features a weather-resistant housing for reliable Wi-Fi connectivity outdoors even in extreme weather

For versatile outdoor installation, the access point features a weather-resistant housing and is pole and wall-mountable for easier placement.

 

Supporting wireless data rates up to 300Mbps, the high-performance outdoor AP is compatible with 802.11a/n devices, offers support for WEP, WPA, and WPA2 authentication, incorporates switchable WISP or Bridged operation modes and is configurable through an easy-to-use web-based utility.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Less network congestion with greater speed and reliability across outdoor areas with 5Ghz operation at 300Mbps
  • Protection from harsh outdoor elements with weather-resistant housing
  • Deploy a PoE network device in remote locations with a secondary PoE pass-through LAN port
Common Customer Questions

View FAQs...

Applications
  • Create an outdoor Wireless-N access point from an existing wired or wireless connection to eliminate network dead spots and allow wireless devices to connect across large open spaces
  • Use WDS (Wireless Distribution System) to mesh multiple Access Points together
  • Connect your 5GHz capable smartphone or tablet to a Wireless A/N network for a stronger and more reliable WiFi connection
  • Perfect for broadcasting a less congested 5GHz, 300Mbps Wireless-N network across industrial or educational environments
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Chipset ID Atheros - AR9344
Industry Standards IEEE 802.3, IEEE 802.3u
IEEE 802.11a/n
Interface Wireless Ethernet
Performance
Bandwidth 20/40 MHz
Frequency Range 5.180 ~ 5.825 GHz
Full Duplex Support Yes
Max Distance 10 km (6.2 mi)
Maximum Data Transfer Rate 300 Mbps
Modulation 802.11a: BPSK, QPSK, 16QAM, 64QAM
802.11n: OFDM
Security Features TKIP/AES
WEP Data Encryption
WPA and WPA2-PSK Data Encryption
WPA and WPA2 Enterprise Data Encryption
Supported Protocols CSMA/CA
Connector(s)
Connector Type(s) 1 - Wireless N (IEEE 802.11n)
Internal Ports 2 - RJ-45 Female
Special Notes / Requirements
System and Cable Requirements Available indoor AC electrical outlet
Cat 5 (or better) network cabling from PoE Injector to Wireless AP and PoE Injector to LAN Switch/router (no more than 100m total)
Indicators
LED Indicators 1 - Power
1 - WAN Link/Activity
1 - LAN Link/Activity
1 - Wireless Signal Strength
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 ~ 240 AC
Output Current 1 A
Output Voltage 24 DC
Plug Type M
Power Consumption (In Watts) 12
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH
Operating Temperature -20°C to 70°C (-4°F to 158°F)
Storage Temperature -30°C to 70°C (-22°F to 158°F)
Physical Characteristics
Color White
Enclosure Type Plastic
Product Height 2.2 in [57 mm]
Product Length 11.4 in [290 mm]
Product Weight 11.4 oz [322 g]
Product Width 3.5 in [90 mm]
Packaging Information
Shipping (Package) Weight 23.8 oz [675 g]
What's in the Box
Included in Package 1 - Outdoor Access Point
1 - PoE Injector
1 - Metal Hose Clamp
1 - Power Adapter
1 - Instruction Manual
Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH7BL

Cat6 Patch Cable with Molded RJ45 Connectors - 7 ft. - Blue

Make Power-over-Ethernet-capable Gigabit network connections

$198.35 inc VAT

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH50BL

Cat6 Patch Cable with Molded RJ45 Connectors - 50 ft. - Blue

Make Power-over-Ethernet-capable Gigabit network connections

$593.91 inc VAT

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH75BL

Cat6 Patch Cable with Molded RJ45 Connectors - 75 ft. - Blue

Connect Power over Ethernet devices to a Gigabit Network

$815.47 inc VAT

* Product appearance and specifications are subject to change without notice.