Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB PS2 KVM Console Extender Cat5 Extender - 500 ft

Product ID: SV565UTP

Operate a USB or PS/2 & VGA KVM or PC up to 500ft away as if it were right in front of you

Features
  • Can be used with a single computer or connected to an existing KVM switch

  • Easy installation using industry-standard UTP network cable

  • Supports a max. extension distance of 500 ft (150 m)

More Features . . .
  • Supports auto-switching between host and remote users or dedicated control

  • Compatible with USB and PS/2 computers at the host and remote locations (PS/2 keyboard and mouse required for remote console)

  • Intuitive hotkey commands

Prices may be lower from Resellers:

INTCMX CYBPMX PCELMX ABASMX LINIO COMPMX AMAZMX SERVMX

Government/Education

ABASMX SERVMX
INGMX
CTONMX
Available in
$5,144.59 MXN inc VAT

ID: SV565UTP

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

The SV565UTP USB PS2 KVM console extender lets you control a server, computer or multiple computers (connected through KVM switch) over a standard Cat5 or Cat6 UTP network cable connection, at distances of up to 500 ft (150 m) away.

Use your existing keyboard, mouse, and monitor to access both the server room and your office computer, saving space and avoiding the need for a dedicated remote console by allowing you to switch between workstation view and KVM view at the remote location.

For added convenience, the Console/KVM extender supports both USB and PS/2 computer connections, and is compatible with any brand of KVM Switch.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Low cost way to convert existing standard KVM units into remotely accessible hardware extending your hardware’s capabilities
  • Maintain network security with long distance local access without being exposed over IP
  • Broad support for newer USB keyboards, mice, and even most combo/wireless configurations
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Access one or more servers located in a secure server room, from a remote location
  • Monitor computer-controlled equipment in a factory or warehouse
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable No
Performance
IP Control No
Max Transfer Distance 150 m (492 ft)
Supported Resolutions 1280x1024 @ 300ft/ 100m
1024x768 @ maximum cable length
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Host Connectors 1 - VGA (15 pin, High Density D-Sub) Female
Other Interface(s) 1 - RJ-45 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Product weights, measurements and connectors indicate a single unit only (either Host or Remote)
Power
Center Tip Polarity Positive
Input Current 0.2A
Input Voltage 110V-240V AC
Output Current 0.6A
Output Voltage 9 DC
Plug Type M
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 0.8 in [2 cm]
Product Length 3 in [7.5 cm]
Product Weight 10.6 oz [299 g]
Product Width 6.1 in [15.5 cm]
Packaging Information
Shipping (Package) Weight 3.5 lb [1.6 kg]
What's in the Box
Included in Package 1 - Local Unit
1 - Remote Unit
2 - Packs Rubber Feet
2 - Power Adapters
1 - Instruction Manual

Cat 5e Cables (1)

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH10

Cat5e Patch Cable with Snagless RJ45 Connectors - 10 ft, Blue

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$198.35 inc VAT

VGA Cables (3)

Coax HD15 VGA Cable - M/M
MXT101MMHQ

6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$296.95 inc VAT

Coax HD15 VGA Cable - M/M
MXT101MMHQ10

10 ft Coax High Resolution VGA Monitor Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available

$469.79 inc VAT

15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M
MXT105MMHQ

15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$642.63 inc VAT

KVM Cables (4)

6 ft 3-in-1 Ultra Thin PS/2 KVM Cable
SVECON6

6 ft 3-in-1 Ultra Thin PS/2 KVM Cable

Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable

$395.55 inc VAT

10 ft Ultra Thin USB VGA 2-in-1 KVM Cable
SVECONUS10

10 ft Ultra Thin USB VGA 2-in-1 KVM Cable

Connect VGA video and USB using a single thin KVM cable

$495.31 inc VAT

15 ft 2-in-1 Ultra Thin USB KVM Cable
SVECONUS15

15 ft 2-in-1 Ultra Thin USB KVM Cable

Connect VGA video and USB using a single thin KVM cable

$742.39 inc VAT

6 ft 2-in-1 Ultra Thin USB KVM Cable
SVECONUS6

6 ft 2-in-1 Ultra Thin USB KVM Cable

Connect VGA video and USB using a single thin KVM cable

$445.43 inc VAT

* Product appearance and specifications are subject to change without notice.