StarTech.com

1U 17" Rackmount LCD Console with 8 Port Multi-Platform KVM

Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console

Product ID: RACKCONS1708

  • On Screen Display (OSD)
  • Durable design
  • Compatible with PC, Mac and Sun servers and systems
  • Cascadable design
View More
  • Hot-pluggable
  • Security features, including port locking and auto scan
  • Login authentication restricts access to authorized users
  • Universal 8 port KVM switch Module controls up to 8 computers directly and up to 64 computers by cascading 8 additional KVM switches
  • Supports PCs with USB or PS/2 keyboard and mouse connectors
  • Auto Scan Mode lets you switch between computers for easy monitoring
$29,980.19 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Daisy-Chain Yes
Display Size 17in
Front Door Key Lock Yes
KVM Ports 8
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
Performance
Aspect Ratio 4:3
Brightness 250 cd/m²
Contrast Ratio 1000:1
IP Control No
Maximum Analog Resolutions 1280X1024 (SXGA)
Maximum Cascaded Computers 64
Maximum Number of Users 1
MTBF 60,000 Hours
On-Screen Display Yes
Pixel Pitch Support 0.264 x 0.264 mm
Port Selection Support Hotkeys and OSD (On Screen Display)
Response Time 5ms
Viewing Angle 170° (H), 160° (V)
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Host Connectors 8 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Output Current 4A
Output Voltage 12 DC
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
Maximum Mounting Depth 31.6 in [802 mm]
Minimum Mounting Depth 25.8 in [655 mm]
Product Height 1.8 in [45 mm]
Product Length 24.9 in [633 mm]
Product Weight 24.3 lb [11 kg]
Product Width 19 in [483 mm]
Packaging Information
Shipping (Package) Weight 44.5 lb [20.1 kg]
What's in the Box
Included in Package 1 - 1U LCD Rack Console Drawer
1 - 1U 8 Port Multi-Platform KVM Switch
1 - Mounting Rails (Set)
1 - Power Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1U 19in Rackmount LCD Console with Integrated 8 Port KVM Switch
RACKCONS1908
1U 19in Rackmount LCD Console with Integrated 8 Port KVM Switch

Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console

$29,436.15 inc VAT
1U 17
RACKCONS1716
1U 17" Rackmount LCD Console with Integrated 16 Port KVM Switch

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

$35,332.43 inc VAT
1U 17
CABCONS1716I
1U 17" Rackmount LCD Console with Integrated 16 Port IP KVM Switch

Control 16 servers or KVM switches remotely over an IP network with this rack mountable LCD console

$59,644.87 inc VAT
1U 19
RACKCONS1916
1U 19" Rackmount LCD Console with 16 Port Multi-Platform KVM

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

$40,495.59 inc VAT
1U 17
RACKCOND17HD
1U 17" HD 1080p Dual Rail Rackmount LCD Console w/ Fingerprint Reader and Front USB Hub

Control server equipment from a Full HD KVM console, with a convenient dual-rail slide design

$30,030.07 inc VAT
1U 17
RACKCONS17HD
1U 17" HD 1080p Rackmount LCD Console with Front USB Hub

Control server equipment from a centralized, Full HD KVM console

$26,369.11 inc VAT
1U 15
RACKCONS1501
1U 15" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$20,530.83 inc VAT
1U 17
RACKCONS1701
1U 17" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$22,633.91 inc VAT
1U 19
RACKCONS1901
1U 19" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$25,874.95 inc VAT

Accessories