Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

8-Port Rack-Mount PDU with C13 Outlets - 16 A - 10 ft. Power Cord (NEMA5-20p) - 1U

Product ID: PDU08C13H

Add eight C13 power outlets to your server-rack, with this power distribution unit

Features
  • Ensure hassle-free installation with a 1U EIA-310D compliant PDU

  • Get wide device compatibility with a PDU that features C13 outlets

  • 10 ft. (3 m) C19 to NEMA5-20p power cord included

More Features . . .
  • Protect your equipment with the dual circuit breaker that's built into this PDU

  • Solid steel chassis for durability

  • 1U rack-mount design

Available in
$2,075.23 MXN inc VAT

ID: PDU08C13H

For more products like this please visit our International online store today!

This rack-mount PDU features eight C13 outlets and you can install it into 1U of rack space to power your rack-mount equipment. The PDU provides 16 amps of power to be shared across the eight outlets.

Sleek, professional installation

Unlike some rack power solutions that mount awkwardly, if at all, this rack-mount PDU is EIA-310D compliant, which ensures a secure and tidy installation into any 19" rack with 1U of available space. Mounting screws and cage nuts are also included to ensure you have everything you need, saving you time and hassle.

Flexible power solution

For maximum compatibility with your devices, this PDU features C13 outlets which are ideal for a wide range of globally distributed devices including I.T equipment, office equipment, measuring instruments and medical devices. Plus, with a total of eight C13 outlets, the PDU can distribute power to your entire rack.

Protects your equipment

In the event of random energy surges that can occur during power outages or other anomalies, this PDU prevents costly damages to your equipment with a built-in dual circuit breaker, ensuring your equipment is protected.

The housing of this PDU is also constructed of rugged steel to provide maximum durability in any environment.

The PDU08C13H is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Add eight easily accessible power outlets to your rack
  • Provide power to rack-mounted equipment with C13 power plugs
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Form Factor Horizontal
Number of Power Outlets 8
Rack-Mountable Yes
Performance
Load Capacity 1920 VA
Maximum Output Voltage 240V
Maximum Total Current 20A
Maximum Total Current Draw per Phase 20A
Nominal Input Voltage 110V - 240V
Nominal Output Voltage 110V - 240V
Phase Power Single phase power adapter
Power Cord Included 10 ft [3 m] C19 to NEMA5-20p
Regulatory Derated Input Current (North America) 16A
Surge Protection 3600 Joules
Connector(s)
Input Connector(s) 1 - IEC C20 (16A, 3 conductor) Power Plug Input
Output Connectors 8 - IEC C13 (10A, 3 conductor) Power Receptacle Receptacle Output
Power
Input Voltage 110V-240V AC
Physical Characteristics
Product Height 1.7 in [44 mm]
Product Length 3.9 in [100 mm]
Product Weight 4.9 lb [2.2 kg]
Product Width 18.9 in [480 mm]
Packaging Information
Shipping (Package) Weight 5.3 lb [2.4 kg]
What's in the Box
Included in Package 1 - rack-mount PDU
1 - 10 ft [3 m] C19 to NEMA5-20p power cord
4 - M5 screws
4 - M5 cage nuts
1 - instruction manual
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25

25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

$9,957.43 inc VAT

42U Adjustable 4 Post Open Server Equipment Rack Cabinet
4POSTRACKBK

42U Adjustable 4 Post Open Server Equipment Rack Cabinet

Store your servers, network and telecommunications equipment in this adjustable 42U open-frame rack

$10,390.11 inc VAT

10U 19in Wall Mounted Server Rack Cabinet
CAB1019WALL

10U 19in Wall Mounted Server Rack Cabinet

Store your servers, network and telecommunications equipment securely in this 10U wall-mountable cabinet

$9,092.07 inc VAT

22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF

22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

$19,072.71 inc VAT

50 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS

50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

$668.15 inc VAT

50 Pkg M5 Mounting Screws for Server Rack Cabinet
CABSCREWS

50 Pkg M5 Mounting Screws for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality screws

$766.75 inc VAT

* Product appearance and specifications are subject to change without notice.