1-poorts Gigabit Midspan - PoE+ injector - 802.3at en 802.3af

Deliver power and data to your Power over Ethernet device using this mountable PoE+ midspan

Productcode: POEINJ1G

  • Easily connect, power, and operate a Gigabit PoE-powered device (PD)
  • Supplies up to 30-watts power output
  • Flexible setup, with a desktop-sized, or surface-mountable housing
Uw prijs
€112,99 EUR excl. VAT
€136,72 EUR incl. VAT

This Gigabit Power over Ethernet (PoE+) injector supplies power and data connectivity to a Gigabit PoE-compliant device using standard Ethernet cable, at distances of up to 100 m (330 ft.).

The PoE midspan is a cost-effective alternative to upgrading your existing network switch to a PoE-capable model.

Convenience and cost savings

This versatile PoE injector lets you connect a PoE-powered device (PD) to a non-PoE network switch, so you can avoid the expense and aggravation of replacing your existing switch with a PoE-enabled model. It supplies up to 30 watts of power, so you can easily power and access a high-power PoE-compliant device, such as an IP camera or a wireless access point (WAP), using traditional copper (RJ45) Ethernet cable. The midspan injector makes it easy to extend data and power connectivity to your PoE+ device across long distances, even in a remote location where a typical power outlet isn’t available.

Easy to set up in mixed environments

You can integrate this compact injector discreetly into a variety of environments. It features a surface-mountable housing that’s perfect for installing on walls or under a desk, but it’s also palm-sized, for use on desktop surfaces.

Plus, with plug-and-play operation, you can enjoy fast and hassle-free setup without disrupting your workflow.

Intelligent power allocation

Not sure which class your PoE device is? The Gigabit PoE+ injector automatically detects the power requirements of your connected PoE PD, and delivers the appropriate level of power without damaging your device.

The POEINJ1G is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Toepassingen

  • Ideal for high-power PoE+ devices requiring Gigabit speeds such as PTZ (Pan, Tilt, Zoom) cameras and Wi-Fi® access points (WAP)
  • Enable remote installation of touchscreens, information kiosks, and phones in locations where a power connection isn’t available
  • Perfect for small and home offices, as well as SMB applications, including system integrations, and IT administration

Partnernummers

  • D&D Distribution POEINJ1GCA
  • UPC 065030852623

Specificaties

Warranty Information Warranty 2 Years
Connector(en) 2 - Type connector(en) RJ-45
Fysieke eigenschappen Gewicht product 50 g [1,8 oz]
Kleur Black
Type behuizing Plastic
Lengte product 70 mm [2,8 in]
Breedte product 63 mm [2,5 in]
Hoogte product 2,5 cm [1,0 in]
Gebruiksomgeving Bedrijfstemperatuur 0°C to 45°C (32°F to 113°F)
Opslagtemperatuur -20°C to 85°C (-4°F to 185°F)
Vochtigheid 10% - 90% rel. vochtigheid (niet-condenserend)
Hardware Poorten 1
Industriestandaarden IEEE 802.3af PoE, IEEE 802.3at PoE+
IEEE 802.3 (10BASE-T), IEEE 802.3u (100BASE-TX), IEEE 802.3ab (1000BASE-T)
Indicatoren 1 - LED-indicatoren Power
Prestaties Maximale overdrachtsnelheid 2 Gbps (Full-Duplex)
Maximale kabellengte 100 m [328,0 ft]
Algemene specificaties Uitgangsvermogen: 48 V DC, 30 W
Speciale opmerkingen / vereisten Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
Systeem- en kabelvereisten If your connected devices do not meet the IEEE 802.3af or IEEE 802.3at PoE standard, then the POEINJ1G will not inject power to the connected device(s) / Ethernet cable(s)
Verpakkingsinformatie Package Height 61 mm [2,4 in]
Package Length 15,2 cm [6,0 in]
Verzendgewicht (verpakt) 511 g [18,0 oz]
Package Width 20,5 cm [8,1 in]
Voeding Inclusief voedingsadapter AC Adapter Included
Ingangsspanning 100 - 240 AC
Ingangsstroom 0.75 A
Uitgangsspanning 56 DC
Uitgangsstroom 0. 64 A
Polariteit pin midden Positive
Stekkertype M
Vermogensopname 36
Wat wordt er meegeleverd 1 - Meegeleverd PoE+-injector
Voedingsadapter
Handleiding
4 - Meegeleverd Bevestigingsschroeven
Voedingskabels (NA/GB/EU/ANZ)

Accessoires

NETRS2321POE

1-poort RS232 Seriële Ethernet Device Server - PoE Power Over Ethernet

Voor het verbinden, configureren en op afstand beheren van een RS-232 serieel apparaat via een IP-netwerk

Uw prijs
€219,99 EUR excl. VAT
€266,19 EUR incl. VAT
WIRC6PATBLRL

Bulk CAT6 Ethernet kabel - Stranded - CM - blauw - 305 m

Maak gigabit-netwerkverbindingen met deze hoogwaardige CAT6 kabel

Uw prijs
€356,99 EUR excl. VAT
€431,96 EUR incl. VAT

Drivers/Downloads

Praat met een adviseur.

Wij staan altijd klaar om al uw vragen te beantwoorden.

Chat Live (opens in new window)

Handleiding:

Datasheet

Productondersteuning

Praat met een adviseur.

Wij staan altijd klaar om al uw vragen te beantwoorden.

Chat Live (opens in new window)

Compliance and safety

Compliance letters

Safety Measures

  • If product has an exposed circuit board, do not touch the product under power.
  • If Class 1 Laser Product. Laser radiation is present when the system is open.
  • Wiring terminations should not be made with the product and/or electric lines under power.
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Uitvoering en specificaties van het product zijn zonder aankondiging vatbaar voor wijzigingen.
Wacht...
Terug naar boven