StarTech.com

6 ft 3.5mm Stereo Extension Audio Cable - M/F

Extend the connection distance between your computer and speakers by up to 6-feet

Product ID: MU6MF

3,99 € EUR exc VAT
4,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Connector Style Straight
Product Height 0.8 cm [0.3 in]
Product Length 1.8 m [6 ft]
Product Width 7.5 mm [0.3 in]
Weight of Product 25 g [0.9 oz]
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 22 cm [8.7 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - 6 Ft. Stereo PC Speaker Extension

Certifications

Related Products

12 ft PC Speaker Extension Audio Cable
MU12MF
12 ft PC Speaker Extension Audio Cable

Extend the distance between your PC and speakers by up to 12ft

3,99 € exc VAT
4,83 € inc VAT