×
Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com StarTech.com
Not Available
6 ft 3.5mm Stereo Audio Cable - M/M
Product ID: MU6MM
3,99 € EUR exc VAT
4,83 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner
Support
Overview
This 6ft Stereo Audio Cable features two 3.5mm Male audio connectors, providing a high quality audio connection between your computer and various audio devices.
Constructed of only high quality materials and designed for dependability and durability, this high quality 6ft Stereo Audio Cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Position your Receiver/ amplifier an additional 6 feet away from your computer or portable audio device
- Replace worn-out or missing speaker audio cables with this high quality, 6ft 3.5mm Stereo Audio Cable
- Backed by StarTech.com's lifetime warranty
Applications
Converts sound card to external CD-ROM
Connect your MP3 player to your HiFi system
Connect your Ipod or MP3 player to your car stereo's 3.5mm audio in jack
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Micro Netherlands | 1586988 | |
Tech Data - Netherlands | 4462435 | |
UPC Code | 065030773355 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Connector(s) | ||
Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Male | |
Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Male | |
Physical Characteristics | ||
Cable Length | 1.8 m [6 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Length | 1.8 m [6 ft] | |
Packaging Information | ||
Shipping (Package) Weight | 0 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - 6 Ft PC to Stereo Component Cable |
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- MU6MM_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+