StarTech.com

10 ft DVI-I Dual Link Digital Analog Monitor Extension Cable M/F

Extend your DVI-I (dual link) connection by 10ft

Product ID: DVIIDMF10

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot plugging of DVI display devices
  • Compliant with DVI DDWG Standards
  • Supports both analog and digital displays
19,99 € EUR exc VAT
24,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Industry Standards DVI DDWG Standard
Performance
Maximum Data Transfer Rate 9.9 Gbits/sec
Connector(s)
Connector A 1 - DVI-I (29 pin) Female
Connector B 1 - DVI-I (29 pin) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Length 3 m [10 ft]
Weight of Product 416 g [14.7 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 38.5 cm [15.2 in]
Package Length 12.2 cm [4.8 in]
Package Width 23 mm [0.9 in]
Shipping (Package) Weight 416 g [14.7 oz]
What's in the Box
Included in Package 1 - 10 ft DVI-I Dual Link Digital Analog Monitor Extension Cable M/F

Certifications