StarTech.com

6 ft 90° Down Angled Dual Link DVI-D Monitor Cable - M/M

Provides a high speed, crystal clear connection between your DVI devices, even in tight spaces

Product ID: DVIDDMMBA6

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
  • 90° Downward Angled connector with a 40mm depth
13,99 € EUR exc VAT
16,93 € EUR inc VAT

Overview

The DVIDDMMBA6 6ft Dual Link DVI-D cable features a standard DVI-D dual link connector as well as a DVI-D dual link connector that is situated on an downward angle relative to the shaft of the cable, requiring only 40mm of space at the connection point.

The perfect solution for making digital video connections in tight spaces, the design of the downward angle cable connector helps prevent damage to the cable and ensures long-lasting performance by eliminating the need to bend or strain the cable to account for a lack of space.

The 6ft DVI-D digital monitor cable supports resolutions of up to 2560x1600 and transmission rates of up to 9.9 Gbits/sec, and is fully compliant with DVI DDWG standards.

Designed and constructed for maximum durability, this high quality digital video cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Ideal for connecting to DVI-D devices where space is tight or limited
  • Molded connectors with strain relief maintain a durable connection, helping to prevent damage to the connectors, for long term, error-free DVI to DVI video performance
  • Guaranteed reliability

Applications

Connect your desktop or laptop computer to a DVI-D Dual Link display or projector, even in tight spaces

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Cable OD 8.6 mm [0.3 in]
Color Black
Product Length 1.8 m [6 ft]
Product Weight 218 g [7.7 oz]
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 227 g [8 oz]
What's in the Box
Included in Package 1 - 6ft Down Angled DVI-D Dual Link Digital Monitor Cable

Certifications

Related Products

DVI-D Dual Link Cable - M/M
DVIDDMM10
10 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

15,99 € exc VAT
19,35 € inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM15
15 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

19,99 € exc VAT
24,19 € inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM20
20 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 20-foot cable

24,99 € exc VAT
30,24 € inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM3
3 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

9,99 € exc VAT
12,09 € inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM40
40 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 40-foot cable

62,99 € exc VAT
76,22 € inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM6
6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,30 € inc VAT
90-degree Down-Angled Coax VGA Cable - HD15 M/M
MXT101MMHD15
15ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available, even in tight spaces

17,99 € exc VAT
21,77 € inc VAT
90-degree Down-Angled Coax VGA Cable - HD15 M/M
MXT101MMHD6
6 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available, even in tight spaces

9,99 € exc VAT
12,09 € inc VAT
Upward-Angled Dual Link DVI-D Cable - M/M
DVIDDMMTA6
6 ft 90° Upward Angled Dual Link DVI-D Monitor Cable - M/M

Provides a high speed, crystal clear connection between your DVI devices, even in tight spaces

13,99 € exc VAT
16,93 € inc VAT

Accessories