StarTech.com

10 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

Product ID: DVIDDMM10

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
15,99 € EUR exc VAT
19,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Height 16.000
Product Length 3 m [10 ft]
Product Width 36.900
Weight of Product 366 g [12.9 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 39 cm [15.4 in]
Package Width 13.5 cm [5.3 in]
Shipping (Package) Weight 374 g [13.2 oz]
What's in the Box
Included in Package 1 - 10 ft DVI-D Dual Link Cable - M/M

Certifications

Related Products

DVI-D Dual Link Cable - M/M
DVIDDMM6
6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,30 € inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM3
3 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

9,99 € exc VAT
12,09 € inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM15
15 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

19,99 € exc VAT
24,19 € inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM20
20 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 20-foot cable

24,99 € exc VAT
30,24 € inc VAT
1 ft DVI-D Dual Link Cable - M/M
DVIDDMM1
1 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

8,99 € exc VAT
10,88 € inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM25
25 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 25-foot cable

46,99 € exc VAT
56,86 € inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM40
40 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 40-foot cable

62,99 € exc VAT
76,22 € inc VAT
Dual Link DVI-D Extension Cable - M/F
DVIDDMF15
15 ft DVI-D Dual Link Monitor Extension Cable - M/F

Extend the connection distance between your DVI-D digital devices by 15ft

17,99 € exc VAT
21,77 € inc VAT
Upward-Angled Dual Link DVI-D Cable - M/M
DVIDDMMTA6
6 ft 90° Upward Angled Dual Link DVI-D Monitor Cable - M/M

Provides a high speed, crystal clear connection between your DVI devices, even in tight spaces

13,99 € exc VAT
16,93 € inc VAT
Down-Angled Dual Link DVI-D Cable - M/M
DVIDDMMBA6
6 ft 90° Down Angled Dual Link DVI-D Monitor Cable - M/M

Provides a high speed, crystal clear connection between your DVI devices, even in tight spaces

13,99 € exc VAT
16,93 € inc VAT

Accessories