Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Discontinued - 15 ft DVI-I Single Link Digital Analog Monitor Cable M/M

Product ID: DVIISMM15

Discontinued

Provides a high speed, crystal clear connection between your DVI devices

Features
  • Supports a maximum resolution of 1920x1200

  • High-speed digital transmission rate of up to 4.95 Gbits/sec

  • Aluminum-Mylar Foil with Braided Shielding

More Features . . .
  • Supports hot-plugging of DVI display devices

  • Compliant with DVI DDWG Standards

  • Supports both analog and digital displays

Available in
0,00 € exc VAT
0,00 € inc VAT

ID: DVIISMM15

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The DVIISMM15 DVI-I Single Link cable features 2 male DVI (23-pin) connectors and provides a reliable connection between your desktop or laptop computer and a DVI-I monitor or projector.

The 15ft DVI-I  male to male cable supports resolutions of up to 1920x1200 and transmission rates of up to 4.95 Gbits/sec, and is fully compliant with DVI DDWG standards.

Designed and constructed for maximum durability, this high quality video cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Molded connectors with strain relief maintain a durable connection, helping to prevent damage to the connectors, for long term, error-free DVI to DVI video performance
  • Guaranteed reliability
Common Customer Questions

View FAQs...

Applications
  • Connect your desktop or laptop computer to a DVI-I Single Link display or projector
Warranty Information
Warranty Lifetime
Hardware
Industry Standards DVI DDWG Standard
Performance
Maximum Data Transfer Rate 4.95 Gbits/sec
Connector(s)
Connector A 1 - DVI-I (23 pin) Male
Connector B 1 - DVI-I (23 pin) Male
Physical Characteristics
Cable Length 4.6 m [15 ft]
Color Black
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 0.7 kg [1.5 lb]
What's in the Box
Included in Package 1 - 15 ft DVI-I Single Link Digital Analog Monitor Cable M/M
Dual Link DVI-I Cable - M/M
DVIIDMM15

15 ft DVI-I Dual Link Digital Analog Monitor Cable M/M

Provides a high speed, crystal clear connection between your DVI devices

21,99 € exc VAT
26,61 € inc VAT

* Product appearance and specifications are subject to change without notice.