StarTech.com

3 ft DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices

Product ID: DISPLPORT3L

  • High-resolution support of up to 4k x 2k
  • Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6 Gbps
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
View More
  • Backward compatible with DisplayPort 1.1
  • Designed and manufactured to DisplayPort standards
  • Molded latching connectors with strain relief
14,99 € EUR exc VAT
18,14 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Performance
Maximum Digital Resolutions 4k x 2k (4096 x 2160) @ 60Hz
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Latching Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Cable OD 6.5 mm [0.3 in]
Color Black
Connector Style Latching
Product Height 1.5 cm [0.6 in]
Product Length 0.9 m [3.1 ft]
Product Width 20 mm [0.8 in]
Weight of Product 79 g [2.8 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 88 g [3.1 oz]
What's in the Box
Included in Package 1 - 3 ft DisplayPort™ Cable with Latches - M/M

Certifications

Related Products

DisplayPort® Cable with Latches - M/M
DISPLPORT6L
DisplayPort 1.2 Cable with Latches - Certified, 6 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

15,99 € exc VAT
19,35 € inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT10L
DisplayPort 1.2 Cable with Latches - Certified, 10 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

20,99 € exc VAT
25,40 € inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT25L
25 ft DisplayPort Cable with Latches - M/M

Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices

65,99 € exc VAT
79,85 € inc VAT
1 ft Short DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k
DISPLPORT1L
1 ft Short DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices, with reduced clutter

14,99 € exc VAT
18,14 € inc VAT

Accessories