StarTech.com

10 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

Product ID: HDMIDVIMM10

  • 1x HDMI male connector
  • 1x DVI-D male connector
  • Molded connectors with strain relief
  • High quality construction
12,99 € EUR exc VAT
15,72 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Height 10.000
Product Length 3 m [10 ft]
Product Width 40.000
Weight of Product 212 g [7.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 39.5 cm [15.6 in]
Package Width 13.8 cm [5.4 in]
Shipping (Package) Weight 256 g [9 oz]
What's in the Box
Included in Package 1 - 10 ft HDMI® to DVI-D Cable - M/M

Certifications

Related Products

6 ft HDMI to DVI-D Cable - M/M
HDMIDVIMM6
6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,30 € inc VAT
8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female
HDDVIMF8IN
8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female

Connect a DVI device to an HDMI® enabled device using a standard DVI-D cable

10,99 € exc VAT
13,30 € inc VAT
HDMI to DVI-D Video Cable Adapter - M/F
HDMIDVIMF
HDMI to DVI-D Video Cable Adapter - M/F

Connect DVI capable devices to HDMI®-enabled devices and vice versa

10,99 € exc VAT
13,30 € inc VAT
HDMI to DVI-D Video Cable Adapter - F/M
HDMIDVIFM
HDMI to DVI-D Video Cable Adapter - F/M

Connect DVI capable devices to HDMI®-enabled devices and vice versa

10,99 € exc VAT
13,30 € inc VAT
8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male
HDDVIFM8IN
8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male

Connect a DVI-D device to an HDMI®-enabled device using a standard HDMI cable

10,99 € exc VAT
13,30 € inc VAT
1m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM1M
1m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 1m away from your DVI-D display

13,99 € exc VAT
16,93 € inc VAT
2m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM2M
2m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 2m away from your DVI-D display

14,99 € exc VAT
18,14 € inc VAT
3m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM3M
3m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 3m away from your DVI-D display

17,99 € exc VAT
21,77 € inc VAT
1m Micro HDMI to DVI-D Cable - M/M
HDDDVIMM1M
1m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 1m away from your DVI-D display

13,99 € exc VAT
16,93 € inc VAT
2m Micro HDMI to DVI-D Cable - M/M
HDDDVIMM2M
2m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 2m away from your DVI-D display

14,99 € exc VAT
18,14 € inc VAT
3m Micro HDMI to DVI-D Cable - M/M
HDDDVIMM3M
3m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 3m away from your DVI-D display

18,99 € exc VAT
22,98 € inc VAT

Accessories