StarTech.com

3 ft Slim High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini M/M

Connect HDMI®Mini -equipped devices to displays incorporating HDMI technology, with minimal clutter, maximum quality and Ethernet Data Channel Support

Product ID: HDMIACMM3S

  • High Speed HDMI®
  • Thin cable design (3.5mm OD) reducing bulkiness and adding flexibility
  • 3D and Ethernet ready for supported devices
View More
  • Supports IP-based applications
  • Gold-plated HDMI connectors
  • Resolutions up to 4k x 2k
10,99 € EUR exc VAT
13,30 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Number of Conductors 19
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Mini HDMI (19 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Cable OD 3.4 mm [0.1 in]
Color Black
Connector Style Straight
Product Length 0.9 m [3 ft]
Weight of Product 25 g [0.9 oz]
Wire Gauge 36 AWG
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - 3 ft Slim High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini M/M

Certifications

Related Products

6 ft Slim High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini M/M
HDMIACMM6S
6 ft Slim High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini M/M

Connect HDMI®Mini -equipped devices to displays incorporating HDMI technology, with minimal clutter, maximum quality and Ethernet Data Channel Support

11,99 € exc VAT
14,51 € inc VAT
High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini - M/M
HDMIACMM6
6 ft High Speed HDMI Cable with Ethernet- HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

10,99 € exc VAT
13,30 € inc VAT