StarTech.com

3 ft High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

Product ID: HDMIADMM3

  • Gold-plated HDMI® connectors
  • Supports the full HDMI High Speed specification
  • 3D and Ethernet ready for supported devices
11,99 € EUR exc VAT
14,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 19
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Micro HDMI (19 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Cable OD 4.2 mm [0.2 in]
Color Black
Connector Style Straight
Product Length 0.9 m [3 ft]
Weight of Product 34.5 g [1.2 oz]
Wire Gauge 34 AWG
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 23 cm [9.1 in]
Package Quantity 1
Package Width 13.5 cm [5.3 in]
Shipping (Package) Weight 39.2 g [1.4 oz]
What's in the Box
Included in Package 1 - 3 ft High Speed HDMI® Cable with Ethernet - HDMI to HDMI Micro M/M

Certifications

Related Products

High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini - M/M
HDMIACMM6
6 ft High Speed HDMI Cable with Ethernet- HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

10,99 € exc VAT
13,30 € inc VAT
High Speed HDMI® Cable - Port Saver Cable - M/F
HDMIEXTAA6IN
6in High Speed HDMI Port Saver Cable M/F - Ultra HD 4k x 2k HDMI Cable

Protects HDMI®-capable Video card and monitor interfaces from damage and wear

12,99 € exc VAT
15,72 € inc VAT

Accessories