StarTech.com

50 ft Premium S-Video Cable

Product ID: SVIDHQ50

  • Gold plated heavy duty connectors offer superior signal transfer and corrosion resistance
  • Ultra flexible PVC Jacket and non-slip grip for easy installation
  • Connectors provide excellent strain relief that keeps your cable intact
View More
  • High resolution, low loss video cable delivers sharp, accurate picture with superb clarity and brightness
  • Connect TVs, DVD players, satellite receivers, VCRs and other video equipment with S-Video connectors
29,99 € EUR exc VAT
36,29 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

This 50ft S-Video cable features two gold-plated S-Video connectors to ensure premium performance and is specifically designed to offer the superior resolution and clarity demanded by high end home theatre and video applications.

Expertly designed and constructed of only the highest quality materials, this Premium grade S-Video Cable offers maximum reliability and is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Gold plated S- Video cable designed for today’s home theater applications
  • StarTech.com’s S-Video cable delivers the sharpest and clearest picture possible
  • Backed by StarTech.com’s lifetime warranty

Applications

Connect TVs, DVD players, satellite receivers, VCRs and other video equipment with S-Video connectors

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - S-Video (4 pin, Mini-DIN) Male
Connector B 1 - S-Video (4 pin, Mini-DIN) Male
Physical Characteristics
Cable Length 15.2 m [50 ft]
Color Black
Product Length 15.2 m [50 ft]
Packaging Information
Shipping (Package) Weight 1 kg [2.1 lb]
What's in the Box
Included in Package 50 ft Premium S-Video Cable

Certifications

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with a legacy video cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cable

  • Video source

  • Video destination

Note: When you are testing setup components, you should avoid using video adapters. For example, if you are converting an S-Video source to composite for use with a composite TV, you should use a composite source when you test the composite cables.

To test your setup components, try the following:

  • Use the video cable, source, and destination in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, source, and destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cable, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.