StarTech.com

6 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 6ft

Product ID: MXT101HQ

  • Ideal for high resolution monitors (1920x1200 and above)
  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
View More
  • Ferrite core eliminates EMI interference
  • Molded connector ends with strain relief
8,99 € EUR exc VAT
10,88 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Special Notes / Requirements
Note Pin number 9 is not populated on these connectors
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 1.5 cm [0.6 in]
Product Length 1.8 m [6 ft]
Product Width 33.8 mm [1.3 in]
Weight of Product 235 g [8.3 oz]
Packaging Information
Package Height 28 mm [1.1 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 277 g [9.8 oz]
What's in the Box
Included in Package 1 - 6 FOOT COAXIAL VGA CABLE
2 - Nuts

Certifications

Related Products

15 ft Coax VGA Monitor Extension Cable - HD15 M/F
MXT105HQ
15 ft Coax VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connection without losing video signal quality

16,99 € exc VAT
20,56 € inc VAT
Coax VGA Extension Cable - HD15 M/F
MXT101HQ_25
25 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 25ft

23,99 € exc VAT
29,03 € inc VAT
6ft VGA Monitor Extension Cable - HD15 M/F
MXT101
6ft VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 6ft

4,99 € exc VAT
6,04 € inc VAT