Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

10 ft 14 AWG Computer Power Cord Extension - C14 to C13

Product ID: PXT1001410

Extend a High-Power Power Cord Connection by up to 10ft

Features
  • One C14 plug and one C13 Receptacle rated to carry 125V at 15A

  • Provides higher power handling, good for larger devices

Prices may be lower from Resellers:

CPNL BUYDNL 4LAUNL ISTNL ACENL YORC
INGNL TEDANL
Available in
12,99 € EUR exc VAT
15,72 € inc VAT

ID: PXT1001410

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PXT1001410 Power Cord Extension Cable's heavy-duty (14 AWG) wire gauge is more than sufficient for handling higher power loads, making it a reliable solution for connecting larger servers to PDUs (Power Distribution Units).

This 10-foot Power Extension Cable features one computer power female connector and one hooded male power connector, enabling you to extend the connection between your PC and monitor by up to 10ft.

This high quality replacement Power Extension Cable is backed by our Lifetime Warranty.

The StarTech.com Advantage
  • 14AWG wire construction ensures maximum power handling capability
  • Provides a high quality replacement for worn-out or missing power cords
  • Backed by StarTech.com lifetime warranty
Applications
  • Make a reliable power connection from your server to a PDU
  • Extend the connection between your PC and monitor by up to 10ft
  • Saves space and removes clutter, enabling you to place your PC and monitor as needed
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Connector(s)
Connector A 1 - IEC 60320 C13 Power
Connector B 2 - IEC 60320 C14 Power
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Height 20 mm [0.8 in]
Product Length 3 m [10 ft]
Product Weight 468 g [16.5 oz]
Product Width 29 mm [1.1 in]
Wire Gauge 14 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 482 g [17 oz]
What's in the Box
Included in Package 1 - 10 ft 14 AWG Computer Power Cord Extension - C14 to C13
6 ft 14 AWG Computer Power Cord Extension - C14 to C13
PXT100146

6 ft 14 AWG Computer Power Cord Extension - C14 to C13

Extend the power connection from your server to a PDU by up to 6ft

8,99 € exc VAT
10,88 € inc VAT

* Product appearance and specifications are subject to change without notice.