StarTech.com

12in Fan Adapter - TX3 to 2x LP4 Power Y Splitter Cable

Connect a TX3 fan directly to the power supply

Product ID: CPUFANADAPT

1,99 € EUR exc VAT
2,41 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - LP4 (4 pin; Large Drive Power) Male
Connector B 1 - Fan (3 pin, TX3) Male
1 - LP4 (4 pin; Large Drive Power) Female
Physical Characteristics
Cable Length 304.8 mm [12 in]
Product Length 304.8 mm [12 in]
Weight of Product 12 g [0.4 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 14 g [0.5 oz]
What's in the Box
Included in Package 1 - 6" 3 Pin to Large Internal Power CPU Fan

Certifications